(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.
External appearance
NO. | Name | Materials | |
---|---|---|---|
Standard specifications | Non-ion specification | ||
(1) | Main Body | Aluminum (anodizing) | ← |
(2) | Rod cover | PBT resin | Aluminum (Black anodizing) |
(3) | Head cover | PBT resin | Aluminum (Black anodizing) |
(4) | Rod push | Oil-impregnated copper alloy | Stainless steel |
(5) | Piston rod | Stainless steel | ← |
(6) | Piston | Brass | Aluminum |
(7) | Piston packing | Synthetic rubber (NBR) | ← |
(8) | Rod end nut | Hard copper (Electric nickel plating) | ← |
(9) | Packing case | Brass | Stainless steel |
(10) | Cap | Polyacetal | ← |
(11) | Rod packing | Synthetic rubber (NBR) | ← |
(12) | O-ring | Synthetic rubber (NBR) | ← |
(13) | Bumper | Synthetic rubber (NBR) | ← |
(14) | Spring | Hard copper (Zinc plating) | ← |
(15) | Spring holder | Brass | Aluminum |
(16) | Color | Brass | Aluminum |
(17) | Filter | Foam metal | ← |
(18) | Support | Brass | Aluminum |
(19) | Magnet | ⌀6: Sintered alloy magnet ⌀10·⌀16: Resin magnet | ← |
Side mount that supports small movements with multi-function and can be directly mounted
In addition to the side mounts that can be mounted directly, 3 types of mounting brackets accurately support various mounting situations.
Moreover, regardless of the mounting type, the design allows the parallelism and perpendicularity between the axis of the piston rod and the mounting surface to be obtained with high accuracy.
The combination of the square & compact body and the mounting bracket further expands the degree of freedom in device design.
Not only the expansion of the series, but also the reliability and practicality.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
BDAS6X15-1A-ZC130A1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Operating Temperature (°C) | Sensor specifications | Mounting Type | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications | Vacuum Pad Type | Pad Rubber Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,874.22 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 6 | 15 | Standard | 0 to 60 | - | Foot A Mount | ZC130 | 1m | 1 | Sensor Cylinder | No | No |
Loading...
Main Body Shape | Block shape | Environment, Applications | Standard | End Locking | No |
---|---|---|---|---|---|
Valves | No | Max. Operating Pressure(MPa) | 0.7 |
Please check the type/dimensions/specifications of the part BDAS6X15-1A-ZC130A1 in the Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series series.
Part Number |
---|
BDA10X10-3B |
BDA10X15 |
BDA10X15-1A |
BDAS6X15-1A-ZC130A2 |
BDAS6X15-1A-ZC130B1 |
BDAS6X15-1A-ZC130B2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Operating Temperature (°C) | Sensor specifications | Mounting Type | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications | Vacuum Pad Type | Pad Rubber Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,611.16 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 10 | 10 | Standard | 0 to 60 | - | Flange B mount | None | None | None | Standard Cylinder | No | No | ||
₹ 2,735.00 | 1 Piece(s) | 6 Day(s) or more | Double Acting | Single Rods | 10 | 15 | Standard | 0~60 | No | Side Mount | - | - | - | - | - | - | ||
₹ 3,343.92 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 10 | 15 | Standard | 0 to 60 | - | Foot A Mount | None | None | None | Standard Cylinder | No | No | ||
₹ 7,919.28 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 6 | 15 | Standard | 0 to 60 | - | Foot A Mount | ZC130 | 1m | 2 | Sensor Cylinder | No | No | ||
₹ 6,153.43 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 6 | 15 | Standard | 0 to 60 | - | Foot A Mount | ZC130 | 3m | 1 | Sensor Cylinder | No | No | ||
₹ 8,440.96 | 1 Piece(s) | 12 Day(s) or more | Double Acting | Single Rods | 6 | 15 | Standard | 0 to 60 | - | Foot A Mount | ZC130 | 3m | 2 | Sensor Cylinder | No | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy