(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A total of 17 variations of general cylinders, from double acting / single acting types to those with a stroke adjustment mechanism.
[Features]
·By changing brass parts such as both end covers to aluminum alloy, the manufacturer has achieved a weight reduction of 30% or more compared to conventional products
·The shape of the end cover has been changed from round to square, enabling easy installation with a wrench
·Uses a 4 mm square sensor switch that is ideal for space saving in the entire device
·By shortening the main body dimensions, space saving and miniaturization of the entire device are realized
·The rod bearing uses a special aluminum alloy with excellent abrasion resistance
·Cylinder durability lifespan has been improved by 200% compared to conventional products
·Used in CRT production lines, etc., because copper-based material* is not used
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Basic type, PBDA, cylinder diameter × stroke
ø6 (6 mm diameter) head cover
Horizontal piping
Horizontal piping, with mount threads
Single foot type PBDA, cylinder diameter × stroke -1A
ø6 (6 mm diameter) head cover
Lateral piping PBDA cylinder diameter × stroke A-1A
Horizontal piping, with mount threads
PBDA cylinder diameter × stroke -M-1A
Diameter | Symbol | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | C | B | B1 | G | I | J | K | L | N | U | U1 | U2 | V | AY | |
6 | 77 | 49 | 12 | 8 | 14.5 | 5.5 | 2.4 | M3 × 0.5 | M6 × 1 | 10 | 14 | — | 10.8 | 3 | 10 |
10 | 71 | 43 | 12 | 12 | 13 | 7 | 3.2 | M4 × 0.7 | M8 × 1 | 8.5 | 14 | 11 | 14 | 4 | 12 |
16 | 71.5 | 43.5 | 17 | 17 | 11.5 | 8 | 4 | M5 × 0.8 | M10 × 1 | 7 | 19 | 17 | 19 | 5 | 14 |
Diameter | Symbol | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | B1 | G | I | J | K | L | N | U1 | U2 | V | AA | AB | AC | AD | AE | AF | AG | AH | |
6 | 77 | 12 | 49 | 8 | 14.5 | 5.5 | 2.4 | M3 × 0.5 | M6 × 1 | 10 | — | 10.8 | 3 | 61 | 21 | 56 | 5 | 32 | 22.2 | 7 | 9 |
10 | 71 | 12 | 43 | 12 | 13 | 7 | 3.2 | M4 × 0.7 | M8 × 1 | 8.5 | 11 | 14 | 4 | 55 | 21 | 50 | 5 | 32 | 22.2 | 7 | 9 |
16 | 71.5 | 17 | 43.5 | 17 | 11.5 | 8 | 4 | M5 × 0.8 | M10 × 1 | 7 | 17 | 19 | 5 | 58.5 | 19 | 52.5 | 6 | 42 | 29.2 | 9 | 14 |
Diameter | Symbol | ||||
---|---|---|---|---|---|
AP | AT | AY | LB | LY | |
6 | 4.2 | 1.6 | 10 | 15 | 16 |
10 | 4.2 | 1.6 | 12 | 15 | 16 |
16 | 5.2 | 2.3 | 14 | 22.5 | 24 |
Due to its compact size and ease of use, it is used in production lines in a wide range of industries
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
PBDAS10X60 |
PBSAS10X45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Main Body Shape | Stroke: L (mm) | With/without adjustable cushion | Head cover specification | Sensor specifications | Mounting Type | Rod Tip Specification | Direction of Piping | Sensor Switches | Lead Wire Length | Number of sensor switches | Cylinder Specifications | Pipe connection port |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,785.05 | 1 Piece(s) | 13 Day(s) or more | Double Acting | [Standard] Standard | 60 | - | Axial direction pipe | Presence | Prototype | - | - | No | - | - | - | - | ||
₹ 2,393.07 | 1 Piece(s) | 8 Day(s) or more | [Single Acting (Extension)] Single Acting (Extruded) | [Standard] Standard | 45 | No | - | Yes | Basic type | No | Axial direction piping | None | None | None | Sensor Cylinder | M5×0.8 |
Loading...
Rod Operation Method | Single Rods | Cylinder I.D: D(Ø) | 10 | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Operating Temperature(°C) | 0::70 | End Locking | No |
Valves | No | Stroke adjustment | No | Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy