(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Slim cylinder of ø16 to 63 (cylinder diameter 16 to 63 mm).
[Features]
·High quality and highly reliable design using stainless steel tube is standard for compact and medium cylinders
·A wide variety of lineup of 21 variations in all
·Supports high-speed operation of 700 mm/s (ø50, 63 (cylinder diameter 50, 63 mm) is 500 mm/s)
·Uses durable piston packing
·Sensor switch can be retrofitted
·High mounting accuracy and easy mounting work
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Slim Valpack Cylinder
External appearance of standard rod cylinder, square rod cylinder
Items | Cylinder diameter mm | |||||
---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | 40 | ||
Mounting solenoid valve series | ||||||
062 series | 125 series | |||||
Operation type | Double acting type | |||||
Operating fluid | Air | |||||
Mounting Type | Basic type, foot type, flange type, rod trunnion type, head trunnion type | |||||
Operating pressure range | Air cylinder | 0.04 to 0.9 | ||||
MPa | Square rod cylinder (ø25/ø40 only) | 0.1 to 0.9 | ||||
Guaranteed pressure resistant | MPa | 1.32 | ||||
Operating temperature range | °C | 0 to 60 | ||||
Operating speed range | mm/s | 30 to 800 | 30 to 500 | 30 to 300 | 30 to 210 | 30 to 450 |
Speed controller | Exhaust throttle valve (both directions) as standard equipment | |||||
Cushion | Rigid type (rubber bumper method) | |||||
Lubrication | Not required | Required (Turbine oil type 1 "ISO VG32" equivalent) | ||||
Piping connection port diameter | Rc | 1/4 |
Items | Series | ||
---|---|---|---|
062 series | 125 series | ||
Solenoid specifications | |||
Single | Single | ||
Type | |||
VPS062-4E1-70 | VPS125-4E1-70 | ||
Operation type | Direct operation | ||
Number of positions / ports | 2 positions / 5 ports | ||
Effective cross-sectional area | mm^2 | 1.8 | 3.5 |
Piping connection port diameter | Rc | 1/4 | |
Lubrication | Not required | Required (Turbine oil type 1 "ISO VG32" equivalent) | |
Operating pressure range | MPa | 0 to 0.9 (In the case of a solenoid valve alone) | |
Guaranteed pressure resistant | MPa | 1.32 | |
Operating temperature range | °C | 0 to 60 | |
Impact resistance m/s^2 | Horizontal direction | 980.7 | |
Axial direction | 980.7 | ||
Mounting Direction | Free | ||
Maximum operating frequency | Hz | 5 |
Items | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
100 V AC | 200 V AC | 24 V DC | |||||
Operating Voltage Range | V | 90 to 110 (100±10%) | 180 to 220 (200±10%) | 21.6 to 26.4 (24±10%) | |||
Current (When rated voltage is applied) | Frequency | Hz | 50 | 60 | 50 | 60 | — |
Current value mA (r.m.s) | 140 | 130 | 70 | 65 | 400 | ||
Insulation resistance | MΩ | 100 or More | |||||
Connection method and lead length | Grommet type: Approx. 300 mm | ||||||
Lead Wire Color | Yellow/black | White/black | Red/black |
Piston rod, oil-impregnated bushing, rod packing, rod cover, cylinder tube, bumper, piston, magnet, piston packing, head cover
Square rod cylinder
Handling of speed controller
When the adjusting screw is tightened, the discharge air is throttled and the piston speed slows down
Procedure for changing to pull type when energized
Remove the nut and washer, pull the valve out of the cylinder, rotate it 180° and reassemble it back together
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 196 | 35 | 88 | 73 | 23 | 12 | 16 | 15 | 12 | 5 | M8 × 1 | M20 × 1.5 |
25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 14 | 6 | M10 × 1.25 | M22 × 1.5 | |
32 | 206 | 45 | 88 | 73 | 31 | 14 | 16 | 23 | 14 | 6 | M10 × 1.25 | M27 × 2 | |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 |
Mounting solenoid valve | Diameter | M | R | S | U | V | W | AR | AX | AY | AL |
---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 10 | 42 | 14.5 | 27 | 8 | 6 | 7.5 | 31.2 | 27 | 20 |
25 | 12 | 42 | 14.5 | 29 | 10 | 8 | 9.5 | 34.6 | 30 | 22 | |
32 | 12 | 42 | 14.5 | 35 | 12 | 10 | 9.5 | 41.6 | 36 | 27 | |
40 | 12 | 42 | 14.5 | 41.6 | 16 | 14 | 9.5 | 47.3 | 41 | 33 | |
125 series | 40 | 12 | 46 | 16.5 | 41.6 | 16 | 14 | 9.5 | 47.3 | 41 | 33 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | R | S | U | V | W |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 196 | 35 | 88 | 73 | 23 | 12 | 16 | 15 | 12 | 5 | M 8 × 1 | 42 | 14.5 | 27 | 8 | 6 |
25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 14 | 6 | M10 × 1.25 | 42 | 14.5 | 29 | 10 | 8 | |
32 | 206 | 45 | 88 | 73 | 31 | 14 | 16 | 23 | 14 | 6 | M10 × 1.25 | 42 | 14.5 | 35 | 12 | 10 | |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 42 | 14.5 | 41.6 | 16 | 14 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 46 | 16.5 | 41.6 | 16 | 14 |
Mounting solenoid valve | Diameter | AA | AB | AC | AD | AE | AF | AH | AJ | AP | AR | AT | AX | AY |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 117.5 | 15 | 75 | 73.5 | 55 | 40 | 25 | 15.5 | 6.8 | 7.5 | 3.2 | 31.2 | 27 |
25 | 117.5 | 20 | 75 | 73.5 | 55 | 40 | 30 | 17 | 6.8 | 9.5 | 3.2 | 34.6 | 30 | |
32 | 117.5 | 25 | 75 | 73.5 | 55 | 40 | 35 | 20 | 6.8 | 9.5 | 3.2 | 41.6 | 36 | |
40 | 122.5 | 25 | 80 | 73.5 | 75 | 55 | 40 | 23.5 | 9 | 9.5 | 4 | 47.3 | 41 | |
125 series | 40 | 122.5 | 25 | 80 | 83.5 | 75 | 55 | 40 | 23.5 | 9 | 9.5 | 4 | 47.3 | 41 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | R | S | U | V | W |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 196 | 35 | 88 | 73 | 23 | 12 | 16 | 15 | 12 | 5 | M 8 × 1 | 42 | 14.5 | 27 | 8 | 6 |
25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 14 | 6 | M10 × 1.25 | 42 | 14.5 | 29 | 10 | 8 | |
32 | 206 | 45 | 88 | 73 | 31 | 14 | 16 | 23 | 14 | 6 | M10 × 1.25 | 42 | 14.5 | 35 | 12 | 10 | |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 42 | 14.5 | 41.6 | 16 | 14 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 46 | 16.5 | 41.6 | 16 | 14 |
Mounting solenoid valve | Diameter | AR | AX | AY | BB | BC | BD | BE | BF | BP |
---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 7.5 | 31.2 | 27 | 30.5 | — | — | — | — | — |
25 | 9.5 | 34.6 | 30 | 35.5 | — | — | — | — | — | |
32 | 9.5 | 41.6 | 36 | 40.5 | 45 | 20 | 80 | 60 | 6.8 | |
40 | 9.5 | 47.3 | 41 | 40.5 | 50 | 30 | 100 | 80 | 9 | |
125 series | 40 | 9.5 | 47.3 | 41 | 40.5 | 50 | 30 | 100 | 80 | 9 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 196 | 35 | 88 | 73 | 23 | 12 | 16 | 15 | 12 | 5 | M8 × 1 | M20 × 1.5 |
25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 14 | 6 | M10 × 1.25 | M22 × 1.5 | |
32 | 206 | 45 | 88 | 73 | 31 | 14 | 16 | 23 | 14 | 6 | M10 × 1.25 | M27 × 2 | |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 |
Mounting solenoid valve | Diameter | M | R | S | U | V | W | CA | CC | CD |
---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 10 | 42 | 14.5 | 27 | 8 | 6 | 115 | 22.5 | 81 |
25 | 12 | 42 | 14.5 | 29 | 10 | 8 | 120 | 22.5 | 81 | |
32 | 12 | 42 | 14.5 | 35 | 12 | 10 | 125 | 22.5 | 81 | |
40 | 12 | 42 | 14.5 | 41.6 | 16 | 14 | 130 | 22.5 | 81 | |
125 series | 40 | 12 | 46 | 16.5 | 41.6 | 16 | 14 | 130 | 24.5 | 91 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 196 | 35 | 88 | 73 | 23 | 12 | 16 | 15 | 12 | 5 | M8 × 1 | M20 × 1.5 |
25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 14 | 6 | M10 × 1.25 | M22 × 1.5 | |
32 | 206 | 45 | 88 | 73 | 31 | 14 | 16 | 23 | 14 | 6 | M10 × 1.25 | M27 × 2 | |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 |
Mounting solenoid valve | Diameter | M | R | S | U | V | W | CA | CD | CE | CF | CG | CH |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 20 | 10 | 42 | 14.5 | 27 | 8 | 6 | 43 | 153 | 92 | 72 | 32 | 48 |
25 | 12 | 42 | 14.5 | 29 | 10 | 8 | 48 | 153 | 94 | 74 | 34 | 50 | |
32 | 12 | 42 | 14.5 | 35 | 12 | 10 | 53 | 153 | 100 | 80 | 40 | 56 | |
40 | 12 | 42 | 14.5 | 41.6 | 16 | 14 | 53 | 158 | 107 | 87 | 47 | 63 | |
125 series | 40 | 12 | 46 | 16.5 | 41.6 | 16 | 14 | 53 | 168 | 107 | 87 | 47 | 63 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 12 | 5 | M8 × 1 | M22 × 1.5 |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 |
Mounting solenoid valve | Diameter | M | R | S | U | V | AR | AX | AY | AL |
---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 12 | 42 | 14.5 | 29 | 7.4 | 9.5 | 34.6 | 30 | 22 |
40 | 12 | 42 | 14.5 | 41.6 | 13 | 9.5 | 47.3 | 41 | 33 | |
125 series | 40 | 12 | 46 | 16.5 | 41.6 | 13 | 9.5 | 47.3 | 41 | 33 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | R | S | U | V |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 12 | 5 | M8 × 1 | 42 | 14.5 | 29 | 7.4 |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 42 | 14.5 | 41.6 | 13 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | 46 | 16.5 | 41.6 | 13 |
Mounting solenoid valve | Diameter | AA | AB | AC | AD | AE | AF | AH | AJ | AP | AR | AT | AX | AY |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 117.5 | 20 | 75 | 73.5 | 55 | 40 | 30 | 17 | 6.8 | 9.5 | 3.2 | 34.6 | 30 |
40 | 122.5 | 25 | 80 | 73.5 | 75 | 55 | 40 | 23.5 | 9 | 9.5 | 4 | 47.3 | 41 | |
125 series | 40 | 122.5 | 25 | 80 | 83.5 | 75 | 55 | 40 | 23.5 | 9 | 9.5 | 4 | 47.3 | 41 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | J | K | R | S | U | V | AR | BB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 5 | M8 × 1 | 42 | 14.5 | 29 | 7.4 | 9.5 | 35.5 |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 8 | M14 × 1.5 | 42 | 14.5 | 41.6 | 13 | 9.5 | 40.5 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 8 | M14 × 1.5 | 46 | 16.5 | 41.6 | 13 | 9.5 | 40.5 |
Mounting solenoid valve | Diameter | A | B | C | D | E | F | G | H | I | J | K | L | M | R | S | U | V | CA | CC | CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
062 series | 25 | 201 | 40 | 88 | 73 | 26 | 14 | 16 | 18 | 12 | 5 | M8 × 1 | M22 × 1.5 | 12 | 42 | 14.5 | 29 | 7.4 | 120 | 22.5 | 81 |
40 | 211 | 45 | 93 | 73 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | 12 | 42 | 14.5 | 41.6 | 13 | 130 | 22.5 | 81 | |
125 series | 40 | 221 | 45 | 93 | 83 | 31 | 14 | (14.5) | 23 | 19 | 8 | M14 × 1.5 | M33 × 2 | 12 | 46 | 16.5 | 41.6 | 13 | 130 | 24.5 | 91 |
Part Number |
---|
DABK16X250-HL-2-ZG530A2 |
DABK20X250-HL-2-ZG530A2 |
DABK32X250-HL-2-ZG530A2 |
DABK40X250-HL-2-ZG530A2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Valves | Additional Function, Standard Cylinder Specifications | Presence of Bellows | With/without adjustable cushion | Head cover specification | Stroke adjustment | Sensor specifications | Mounting Type | Rod Tip Specification | Rod Tip Metal Fitting | Mounting Valve Series | Mounting Valve Option | Sensor Switches | Lead Wire Length | Number of sensor switches | Electromagnetic valve voltage | Scraper | Lubrication | Bumper | Pilot | Max. Operating Pressure (MPa) | Stroke L2 (mm) | End Keep Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,849.90 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | [Standard] Standard | 16 | 250 | With fall prevention function | Standard | 0~70 | Presence | No | End keep cylinder | None | No | Standard head | No | Yes | Side Mount | No (Standard) | None | VPS062-4E1-70 | No | ZG530 | 1m | 2 pcs. included | No | No | - | No (Standard) | No (Standard) | 0.9 | - | Head side end keep | ||
₹ 15,479.36 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | [Standard] Standard | 20 | 250 | With fall prevention function | Standard | 0~70 | Presence | No | End keep cylinder | None | No | Standard head | No | Yes | Side Mount | No (Standard) | None | VPS062-4E1-70 | No | ZG530 | 1m | 2 pcs. included | No | No | - | No (Standard) | No (Standard) | 0.9 | - | Head side end keep | ||
₹ 18,140.20 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | [Standard] Standard | - | 250 | With fall prevention function | Standard | 0~70 | Presence | No | End keep cylinder | None | No | Standard head | No | Yes | Side Mount | No (Standard) | None | VPS062-4E1-70 | No | ZG530 | 1m | 2 pcs. included | No | No | - | No (Standard) | No (Standard) | 0.9 | - | Head side end keep | ||
₹ 21,630.52 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | [Standard] Standard | 40 | 250 | With fall prevention function | Standard | 0~70 | Presence | No | End keep cylinder | None | No | Standard head | No | Yes | Side Mount | No (Standard) | None | VPS062-4E1-70 | No | ZG530 | 1m | 2 pcs. included | No | No | - | No (Standard) | No (Standard) | 0.9 | - | Head side end keep |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy