(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Rich series configuration available from ø 6 to ø 100. Standard non-ion specification.
ø20 (diameter 20 mm), ø25 (diameter 25 mm)
ø16 (diameter 16 mm)
ø12 (diameter 12 mm)
⌀32 to 100 (diameter 32 to 100 mm)
⌀32 to 100 (diameter 32 to 100 mm)
Items | Cylinder diameter | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
Acting model | Double acting type | |||||||||
Operating fluid | Air | |||||||||
Operating pressure range MPa | 0.1 to 1.0 | 0.05 to 1.0 | ||||||||
Guaranteed pressure resistant MPa | 1.5 | |||||||||
Operating temperature range °C | 0 to 60 | |||||||||
Operating speed range mm/s | 30 to 500 | 30 to 300 | ||||||||
Cushion | Rubber bumper method (standard equipment) | |||||||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | |||||||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 | Rc1/4 | Rc3/8 |
Double acting (CDA) ø12 to 40 (diameter 12 to 40 mm)
Retaining ring, rod cover, rod packing, piston rod, piston packing, head cover, piston, cylinder main body
⌀50 to 100 (diameter 50 to 100 mm)
Tube gasket
Sensor Cylinder
Sensor switch, magnet, support
Product name | Cylinder diameter mm | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
⌀12 | ⌀16 | ⌀20 | ⌀25 | ⌀32 | ⌀40 | ⌀50 | ⌀63 | ⌀80 | ⌀100 | |
Cylinder main body | Aluminum alloy (anodizing) | |||||||||
Piston | Aluminum alloy (special rust prevention treatment) | |||||||||
Piston rod | Stainless steel (with chrome plating) | Hard steel (with chrome plating) | ||||||||
Packing | Synthetic rubber (NBR) | |||||||||
Rod cover | Aluminum alloy (special abrasion resistant treatment) | |||||||||
Head cover | Aluminum alloy (anodizing) | |||||||||
Retaining Ring | Hard steel (phosphate film) | |||||||||
Bumper | Synthetic rubber (NBR, ø12 only urethane) | |||||||||
Magnet | Resin magnet | |||||||||
Support | Aluminum alloy (special rust prevention treatment) |
Acting model | Diameter | Standard stroke | |
---|---|---|---|
Standard Cylinder | Sensor Cylinder | ||
Double acting type | 12 | 5, 10, 15, 20, 25, 30 | 5, 10, 15, 20, 25, 30 |
16 | |||
20 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | |
25 | |||
32 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
40 | |||
50 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
63 | |||
80 | |||
100 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
CTAS12X30-ZE102A1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Additional Function, Standard Cylinder Specifications | Sensor specifications | Mounting Type | Rod Tip Specification | Sensor Switches | Lead Wire Length | Number of sensor switches | Bumper | Pilot | Max. Operating Pressure (MPa) | Stroke L2 (mm) | End Keep Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,721.46 | 1 Piece(s) | 13 Day(s) or more | Single Acting (Instroke) | Single Rods | 12 | 30 | Standard | Standard | 0 to 60 | No | - | Yes | Basic type | Female thread (standard) | ZE102 | 1m | 1 | No (Standard) | No (Standard) | 1.0 | No | No |
Loading...
Main Body Shape | Block shape | Valves | No |
---|
Please check the type/dimensions/specifications of the part CTAS12X30-ZE102A1 in the Compact Cylinder, C Series series.
Part Number |
---|
CBDA12X15 |
CBDA12X15-B |
CBDA12X15-B-7 |
CTAS12X30-ZE102A2 |
CTAS12X30-ZE102B1 |
CTAS12X30-ZE135A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Additional Function, Standard Cylinder Specifications | Sensor specifications | Mounting Type | Rod Tip Specification | Sensor Switches | Lead Wire Length | Number of sensor switches | Bumper | Pilot | Max. Operating Pressure (MPa) | Stroke L2 (mm) | End Keep Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,643.24 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Basic type | Female thread (standard) | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 4,767.40 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Basic type | Male thread | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 6,395.30 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Clevis type | Male thread | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 8,238.99 | 1 Piece(s) | 13 Day(s) or more | Single Acting (Instroke) | Single Rods | 12 | 30 | Standard | Standard | 0 to 60 | No | - | Yes | Basic type | Female thread (standard) | ZE102 | 1m | 2 | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 6,983.58 | 1 Piece(s) | 13 Day(s) or more | Single Acting (Instroke) | Single Rods | 12 | 30 | Standard | Standard | 0 to 60 | No | - | Yes | Basic type | Female thread (standard) | ZE102 | 3m | 1 | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 7,314.67 | 1 Piece(s) | 13 Day(s) or more | Single Acting (Instroke) | Single Rods | 12 | 30 | Standard | Standard | 0 to 60 | No | - | Yes | Basic type | Female thread (standard) | ZE135 | 1m | 1 | No (Standard) | No (Standard) | 1.0 | No | No |