(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Rich series configuration available from ø 6 to ø 100. Standard non-ion specification.
ø20 (diameter 20 mm), ø25 (diameter 25 mm)
ø16 (diameter 16 mm)
ø12 (diameter 12 mm)
⌀32 to 100 (diameter 32 to 100 mm)
⌀32 to 100 (diameter 32 to 100 mm)
Items | Cylinder diameter | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
Acting model | Double acting type | |||||||||
Operating fluid | Air | |||||||||
Operating pressure range MPa | 0.1 to 1.0 | 0.05 to 1.0 | ||||||||
Guaranteed pressure resistant MPa | 1.5 | |||||||||
Operating temperature range °C | 0 to 60 | |||||||||
Operating speed range mm/s | 30 to 500 | 30 to 300 | ||||||||
Cushion | Rubber bumper method (standard equipment) | |||||||||
Lubrication | Not required (When refueling, turbine oil type 1 "ISO VG32" equivalent) | |||||||||
Piping connection port diameter | M5 × 0.8 | Rc1/8 | Rc1/4 | Rc3/8 |
Double acting (CDA) ø12 to 40 (diameter 12 to 40 mm)
Retaining ring, rod cover, rod packing, piston rod, piston packing, head cover, piston, cylinder main body
⌀50 to 100 (diameter 50 to 100 mm)
Tube gasket
Sensor Cylinder
Sensor switch, magnet, support
Product name | Cylinder diameter mm | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
⌀12 | ⌀16 | ⌀20 | ⌀25 | ⌀32 | ⌀40 | ⌀50 | ⌀63 | ⌀80 | ⌀100 | |
Cylinder main body | Aluminum alloy (anodizing) | |||||||||
Piston | Aluminum alloy (special rust prevention treatment) | |||||||||
Piston rod | Stainless steel (with chrome plating) | Hard steel (with chrome plating) | ||||||||
Packing | Synthetic rubber (NBR) | |||||||||
Rod cover | Aluminum alloy (special abrasion resistant treatment) | |||||||||
Head cover | Aluminum alloy (anodizing) | |||||||||
Retaining Ring | Hard steel (phosphate film) | |||||||||
Bumper | Synthetic rubber (NBR, ø12 only urethane) | |||||||||
Magnet | Resin magnet | |||||||||
Support | Aluminum alloy (special rust prevention treatment) |
Acting model | Diameter | Standard stroke | |
---|---|---|---|
Standard Cylinder | Sensor Cylinder | ||
Double acting type | 12 | 5, 10, 15, 20, 25, 30 | 5, 10, 15, 20, 25, 30 |
16 | |||
20 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 | |
25 | |||
32 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
40 | |||
50 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
63 | |||
80 | |||
100 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
CBDAS20X10-ZE235B1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Additional Function, Standard Cylinder Specifications | Sensor specifications | Mounting Type | Rod Tip Specification | Sensor Switches | Lead Wire Length | Number of sensor switches | Bumper | Pilot | Max. Operating Pressure (MPa) | Stroke L2 (mm) | End Keep Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,295.14 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 20 | 10 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | Yes | Basic type | Female thread (standard) | ZE235 | 3m | 1 | No (Standard) | No (Standard) | 1.0 | No | No |
Loading...
Main Body Shape | Block shape | Valves | No |
---|
Please check the type/dimensions/specifications of the part CBDAS20X10-ZE235B1 in the Compact Cylinder, C Series series.
Part Number |
---|
CBDA12X15 |
CBDA12X15-B |
CBDA12X15-B-7 |
CBDAS20X10-ZE235B2 |
CBDAS20X10-ZE255A1 |
CBDAS20X10-ZE255A2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Additional Function, Standard Cylinder Specifications | Sensor specifications | Mounting Type | Rod Tip Specification | Sensor Switches | Lead Wire Length | Number of sensor switches | Bumper | Pilot | Max. Operating Pressure (MPa) | Stroke L2 (mm) | End Keep Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,643.24 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Basic type | Female thread (standard) | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 4,767.40 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Basic type | Male thread | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 6,395.30 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 12 | 15 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | None | Clevis type | Male thread | None | None | None | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 10,654.22 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 20 | 10 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | Yes | Basic type | Female thread (standard) | ZE235 | 3m | 2 | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 8,129.59 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 20 | 10 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | Yes | Basic type | Female thread (standard) | ZE255 | 1m | 1 | No (Standard) | No (Standard) | 1.0 | No | No | ||
₹ 10,323.12 | 1 Piece(s) | 14 Day(s) or more | Double Acting | Single Rods | 20 | 10 | - | Standard | 0 to 60 | No | Lateral Load Resistant Cylinder | Yes | Basic type | Female thread (standard) | ZE255 | 1m | 2 | No (Standard) | No (Standard) | 1.0 | No | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy