(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Cylinder, C Series (Part Number)

Compact Cylinder, C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • [Information About the End of Sales]Part number: KOG1CDAS, KOG1CDAF, KOG1CSAS, KOG1CDAD, KOG1CDADS, KOG1CCDAKS will be discontinued in April 2022.
  • After deciding the basic format by the "type" of the narrowing condition on the left side, narrow down the products by the narrowing condition.
  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

Rich series configuration available from ø 6 to ø 100. Standard non-ion specification.

Drawing

Drive device, standard cylinder, jig cylinder, C series: Related images

ø20 (diameter 20 mm), ø25 (diameter 25 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 2

ø16 (diameter 16 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 3

ø12 (diameter 12 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 4

⌀32 to 100 (diameter 32 to 100 mm)

Drive device, standard cylinder, jig cylinder, C series: Related image 5

⌀32 to 100 (diameter 32 to 100 mm)

 

Product Specifications

ItemsCylinder diameter
121620253240506380100
Acting modelDouble acting type
Operating fluidAir
Operating pressure range MPa0.1 to 1.00.05 to 1.0
Guaranteed pressure resistant MPa1.5
Operating temperature range °C0 to 60
Operating speed range mm/s30 to 50030 to 300
CushionRubber bumper method (standard equipment)
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM5 × 0.8Rc1/8Rc1/4Rc3/8

Internal structure and name of each part

Drive device, standard cylinder, jig cylinder, C series: Related images

Double acting (CDA) ø12 to 40 (diameter 12 to 40 mm)
Retaining ring, rod cover, rod packing, piston rod, piston packing, head cover, piston, cylinder main body

Drive device, standard cylinder, jig cylinder, C series: Related images

⌀50 to 100 (diameter 50 to 100 mm)
Tube gasket

Drive device, standard cylinder, jig cylinder, C series: Related images

Sensor Cylinder
Sensor switch, magnet, support

Material of main parts

Product nameCylinder diameter mm
⌀12⌀16⌀20⌀25⌀32⌀40⌀50⌀63⌀80⌀100
Cylinder main bodyAluminum alloy (anodizing)
PistonAluminum alloy (special rust prevention treatment)
Piston rodStainless steel (with chrome plating)Hard steel (with chrome plating)
PackingSynthetic rubber (NBR)
Rod coverAluminum alloy (special abrasion resistant treatment)
Head coverAluminum alloy (anodizing)
Retaining RingHard steel (phosphate film)
BumperSynthetic rubber (NBR, ø12 only urethane)
MagnetResin magnet
SupportAluminum alloy (special rust prevention treatment)

Standard table

Cylinder diameter and stroke

unit: mm
Acting modelDiameterStandard stroke
Standard CylinderSensor Cylinder
Double acting type125, 10, 15, 20, 25, 305, 10, 15, 20, 25, 30
16
205, 10, 15, 20, 25, 30, 35, 40, 45, 505, 10, 15, 20, 25, 30, 35, 40, 45, 50
25
325, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 1005, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
40
5010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 10010, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100
63
80
100

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
CCDAKS40X225-HL-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Additional Function, Standard Cylinder Specifications Sensor specifications Mounting Type Rod Tip Specification Sensor Switches Lead Wire Length Number of sensor switches Bumper Pilot Max. Operating Pressure
(MPa)
Stroke L2
(mm)
End Keep Position

₹ 28,071.77

1 Piece(s) 15 Day(s) or more Double ActingSingle Rods40225With fall prevention functionStandard0 to 60Presence-YesBasic typeMale threadNoneNoneNoneNo (Standard)No (Standard)0.9NoHead Side

Loading...

  1. 1
 

Basic Information

Main Body Shape Block shape Valves No

Please check the type/dimensions/specifications of the part CCDAKS40X225-HL-B in the Compact Cylinder, C Series series.

Product variants

Part Number
CBDA12X15
CBDA12X15-B
CBDA12X15-B-7
CCDAKS40X225-HL-ZE202B2
CCDAKS40X225-RL-B-ZE155A2
CCDAKS40X25-HL-ZE135B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Additional Function, Standard Cylinder Specifications Sensor specifications Mounting Type Rod Tip Specification Sensor Switches Lead Wire Length Number of sensor switches Bumper Pilot Max. Operating Pressure
(MPa)
Stroke L2
(mm)
End Keep Position

₹ 4,643.24

1 Piece(s) 14 Day(s) or more Double ActingSingle Rods1215-Standard0 to 60NoLateral Load Resistant CylinderNoneBasic typeFemale thread (standard)NoneNoneNoneNo (Standard)No (Standard)1.0NoNo

₹ 4,767.40

1 Piece(s) 14 Day(s) or more Double ActingSingle Rods1215-Standard0 to 60NoLateral Load Resistant CylinderNoneBasic typeMale threadNoneNoneNoneNo (Standard)No (Standard)1.0NoNo

₹ 6,395.30

1 Piece(s) 14 Day(s) or more Double ActingSingle Rods1215-Standard0 to 60NoLateral Load Resistant CylinderNoneClevis typeMale threadNoneNoneNoneNo (Standard)No (Standard)1.0NoNo

₹ 31,368.96

1 Piece(s) 15 Day(s) or more Double ActingSingle Rods40225With fall prevention functionStandard0 to 60Presence-YesBasic typeFemale thread (standard)ZE2023m2No (Standard)No (Standard)0.9NoHead Side

₹ 32,458.82

1 Piece(s) 15 Day(s) or more Double ActingSingle Rods40225With fall prevention functionStandard0 to 60Presence-YesBasic typeMale threadZE1551m2No (Standard)No (Standard)0.9NoRod Side

₹ 24,090.21

1 Piece(s) 15 Day(s) or more Double ActingSingle Rods4025With fall prevention functionStandard0 to 60Presence-YesBasic typeFemale thread (standard)ZE1353m2No (Standard)No (Standard)0.9NoHead Side