(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

STS Series Cylinder With Multi-Function Guide (Part Number)

STS Series Cylinder With Multi-Function Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Rectangular, space saving cylinder in which the cylinder switch is integrally housed in the body and overall length of the cylinder is ultimately shortened. The body structure has been optimized for short strokes and long strokes, and guides are provided on both sides to achieve high accuracy, high stiffness, and space saving. There are many variations to suit various applications and environments such as lifters and pushers.
[Features]
·With 2 guide rods that use plain bearings or roller bearings. High non-rotating accuracy and runout accuracy contribute to improving the accuracy of the equipment to be incorporated.
·Cylinder with 2 guide rods, high rigidity and strong lateral load.
·In addition to aluminum (standard), steel (optional) is available as the material for the end plate.
·With the guide rod, it is not necessary to install a separate detent mechanism, which contributes to the compactness of the built-in device.
[Applications]
·Ideal for lifters, pushers, etc.

Part Number
STS-B-40-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Pressure
(MPa)
Cushion Bearing Type Stroke Specifications Cushion Applicable to High-Field Resistant Switch Option End plate material Piston rod / guide rod material

₹ 32,524.51

1 Piece(s) 11 Day(s) or more [With Guide] With Guide4015Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function High rigidity / high precision guide / With rod detent function
Operating Temperature(°C) -10::60 End Locking No (Standard) Valves No
Fall prevention mechanism No (Standard)

Please check the type/dimensions/specifications of the part STS-B-40-15 in the STS Series Cylinder With Multi-Function Guide series.

Product variants

Part Number
STS-B-12-20
STS-B-12-20-F
STS-B-12-25
STS-B-40-20
STS-B-40-25
STS-B-40-25-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Pressure
(MPa)
Cushion Bearing Type Stroke Specifications Cushion Applicable to High-Field Resistant Switch Option End plate material Piston rod / guide rod material

₹ 15,409.18

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1220Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)

₹ 17,588.38

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1220Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)

₹ 15,849.85

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1225Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)

₹ 32,524.51

1 Piece(s) 10 Day(s) or more [With Guide] With Guide4020Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)

₹ 32,524.51

1 Piece(s) 10 Day(s) or more [With Guide] With Guide4025Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)

₹ 35,394.82

1 Piece(s) 11 Day(s) or more [With Guide] With Guide4025Standard0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)