(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STS Series Cylinder With Multi-Function Guide

STS Series Cylinder With Multi-Function Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Rectangular, space saving cylinder in which the cylinder switch is integrally housed in the body and overall length of the cylinder is ultimately shortened. The body structure has been optimized for short strokes and long strokes, and guides are provided on both sides to achieve high accuracy, high stiffness, and space saving. There are many variations to suit various applications and environments such as lifters and pushers.
[Features]
·With 2 guide rods that use plain bearings or roller bearings. High non-rotating accuracy and runout accuracy contribute to improving the accuracy of the equipment to be incorporated.
·Cylinder with 2 guide rods, high rigidity and strong lateral load.
·In addition to aluminum (standard), steel (optional) is available as the material for the end plate.
·With the guide rod, it is not necessary to install a separate detent mechanism, which contributes to the compactness of the built-in device.
[Applications]
·Ideal for lifters, pushers, etc.

Part Number
STS-B-8-10
STS-B-8-10-F
STS-B-8-20
STS-B-8-20-F
STS-B-8-25
STS-B-8-30
STS-B-8-30-F
STS-B-8-40
STS-B-8-50
STS-B-8-50-F
STS-B-12-5
STS-B-12-10
STS-B-12-10-F
STS-B-12-15
STS-B-12-20
STS-B-12-20-F
STS-B-12-25
STS-B-12-30
STS-B-12-35
STS-B-12-40
STS-B-12-50
STS-B-12-50-F
STS-B-16-10
STS-B-16-10-F
STS-B-16-15
STS-B-16-20
STS-B-16-20-F
STS-B-16-25
STS-B-16-30
STS-B-16-30-F
STS-B-16-40
STS-B-16-40-F
STS-B-16-45
STS-B-16-50
STS-B-16-50-F
STS-B-20-10
STS-B-20-15
STS-B-20-20
STS-B-20-20-F
STS-B-20-25
STS-B-20-25-F
STS-B-20-30
STS-B-20-35
STS-B-20-35-F
STS-B-20-40
STS-B-20-40-F
STS-B-20-50
STS-B-20-50-F
STS-B-25-10
STS-B-25-10-F
STS-B-25-15
STS-B-25-15-F
STS-B-25-20
STS-B-25-25
STS-B-25-25-F
STS-B-25-30
STS-B-25-30-F
STS-B-25-35
STS-B-25-35-F
STS-B-25-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Cushion Bearing Type Stroke Specifications Cushion Applicable to High-Field Resistant Switch Option End plate material Piston rod / guide rod material Fall prevention mechanism

₹ 14,884.15

1 Piece(s) 11 Day(s) or more [With Guide] With Guide810High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,064.67

1 Piece(s) 11 Day(s) or more [With Guide] With Guide810High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 15,229.71

1 Piece(s) 10 Day(s) or more [With Guide] With Guide820High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,408.91

1 Piece(s) 11 Day(s) or more [With Guide] With Guide820High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 15,588.67

1 Piece(s) 10 Day(s) or more [With Guide] With Guide825High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 15,588.67

1 Piece(s) 15 Day(s) or more [With Guide] With Guide830High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,767.85

1 Piece(s) 11 Day(s) or more [With Guide] With Guide830High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 15,932.89

1 Piece(s) 10 Day(s) or more [With Guide] With Guide840High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,278.45

1 Piece(s) 10 Day(s) or more [With Guide] With Guide850High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 18,457.65

1 Piece(s) 11 Day(s) or more [With Guide] With Guide850High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 14,981.93

1 Piece(s) 10 Day(s) or more [With Guide] With Guide125High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 14,981.93

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1210High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,161.11

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1210High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 15,409.18

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1215High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 15,409.18

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1220High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,588.38

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1220High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 15,849.85

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1225High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 15,849.85

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1230High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,278.45

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1235High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,278.45

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1240High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,719.11

1 Piece(s) 15 Day(s) or more [With Guide] With Guide1250High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 18,899.65

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1250High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 16,015.93

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1610High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 18,195.13

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1610High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 16,457.93

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1615High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,457.93

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1620High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 18,637.13

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1620High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 16,885.20

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1625High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 16,885.20

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1630High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 19,064.40

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1630High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 17,327.20

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1640High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 19,506.40

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1640High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 17,754.47

1 Piece(s) 10 Day(s) or more [With Guide] With Guide1645High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 17,754.47

1 Piece(s) 15 Day(s) or more [With Guide] With Guide1650High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 19,933.65

1 Piece(s) 11 Day(s) or more [With Guide] With Guide1650High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 28,869.29

1 Piece(s) 15 Day(s) or more [With Guide] With Guide2010High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 28,869.29

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2015High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 28,869.29

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2020High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 31,214.58

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2020High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 28,869.29

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2025High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 31,214.58

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2025High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 32,000.80

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2030High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 32,000.80

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2035High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 34,346.07

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2035High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 32,000.80

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2040High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 34,346.07

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2040High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 32,000.80

1 Piece(s) 15 Day(s) or more [With Guide] With Guide2050High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 34,346.07

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2050High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 29,999.75

1 Piece(s) 15 Day(s) or more [With Guide] With Guide2510High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 32,524.51

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2510High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 29,999.75

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2515High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 32,524.51

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2515High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 29,999.75

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2520High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 29,999.75

1 Piece(s) 6 Day(s) or more [With Guide] With Guide2525High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 32,524.51

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2525High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 33,297.33

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2530High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 35,822.09

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2530High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 33,297.33

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2535High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)

₹ 35,822.09

1 Piece(s) 11 Day(s) or more [With Guide] With Guide2535High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)SteelStandard (See the catalog)No (Standard)

₹ 33,297.33

1 Piece(s) 10 Day(s) or more [With Guide] With Guide2540High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)0.15 (Tube inner diameter ø8 to 25) 0.1 (⌀32 to 100)~ 1.0-Rolling BearingShort stroke1. STS: Double acting, single rodRubber cushion (Standard)No (Standard)Standard product (No options)Standard (Aluminum)Standard (See the catalog)No (Standard)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Cushion Bearing Type Stroke Specifications Cushion Applicable to High-Field Resistant Switch Option End plate material Piston rod / guide rod material Fall prevention mechanism

Loading...

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Valves No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list