(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guided Cylinder With Complex Function, STM Series

Guided Cylinder With Complex Function, STM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Super compact guided cylinder.

Part Number
STM-B-6-[5,​10,​15]
STM-B-6-[5,​10,​15]-P[72,​73]
STM-B-10-[5,​10,​15,​20]
STM-B-10-[5,​10,​15,​20]-P[72,​73]
STM-M-6-[5,​10,​15]
STM-M-10-[5,​10,​15,​20]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Bearing Type Oil And Dust Resistant

-

1 Piece(s) 12 Day(s) or more 65 ~ 15Rolling BearingNA

-

1 Piece(s) 12 Day(s) or more 65 ~ 15Rolling BearingExhaust Treatment / Vacuum Sweeping

-

1 Piece(s) 21 Day(s) or more 105 ~ 20Rolling BearingNA

-

1 Piece(s) 21 Day(s) or more 105 ~ 20Rolling BearingExhaust Treatment / Vacuum Sweeping

-

1 Piece(s) 15 Day(s) or more 65 ~ 15Slide BearingNA

-

1 Piece(s) 23 Day(s) or more 105 ~ 20Slide BearingNA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Bearing Type Oil And Dust Resistant

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function With rod detent function Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking Not Provided Valves No Operating Pressure(MPa) ::0.7
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list