(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Inventory Items] Cylinder With Multifunction Guide STG Series (Part Number)

[Inventory Items] Cylinder With Multifunction Guide STG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Weight reduction and resource saving have been achieved. In addition, the guide rod bearing has been improved, and the metal bearing material and bearing structure have been changed to achieve high lateral load resistance and stable operation.
[Features]
・ Metal bearing material and bearing structure have been modified to achieve high lateral load resistance and stable operation.
・ Hex key is used to attach the piston rod. No special tools required for maintenance.
・ The aluminum body shape of the cylinder body has been reviewed to achieve weight reduction and resource saving.
・ Easy piping processing and improved visibility of the cylinder switch.
[Applications]
・ Ideal for applications that require lateral load resistance.

Part Number
STG-B-16-10
STG-B-16-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Bearing Type Specifications Cushion Option

-

1 Piece(s) 19 Day(s) or more Double ActingSingle Rods[With Guide] Guided1610High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0-Rolling BearingStandardNoWith option

₹ 17,830.36

1 Piece(s) 6 Day(s) or more Double ActingSingle Rods[With Guide] With Guide1610High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15~1.0-Rolling BearingStandardRubber cushionStandard product (No options)

Loading...

  1. 1