(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Weight reduction and resource saving have been achieved. In addition, the guide rod bearing has been improved, and the metal bearing material and bearing structure have been changed to achieve high lateral load resistance and stable operation.
[Features]
・ Metal bearing material and bearing structure have been modified to achieve high lateral load resistance and stable operation.
・ Hex key is used to attach the piston rod. No special tools required for maintenance.
・ The aluminum body shape of the cylinder body has been reviewed to achieve weight reduction and resource saving.
・ Easy piping processing and improved visibility of the cylinder switch.
[Applications]
・ Ideal for applications that require lateral load resistance.
Part Number |
---|
STG-B-12-10 |
STG-B-12-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Bearing Type | Specifications | Cushion | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 19 Day(s) or more | Double Acting | Single Rods | [With Guide] Guided | 12 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0 | - | Rolling Bearing | Standard | No | With option | ||
₹ 16,568.29 | 1 Piece(s) | 6 Day(s) or more | Double Acting | Single Rods | [With Guide] With Guide | 12 | 10 | High rigidity / high precision guide / With rod detent function | Standard | -10~60 | [Not Provided] No (Standard) | No | 0.15~1.0 | - | Rolling Bearing | Standard | Rubber cushion | Standard product (No options) |