(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Space Saving Small Sized Cylinder Series With Vacuum Suction MVC

Space Saving Small Sized Cylinder Series With Vacuum Suction MVC
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small sized cylinder with attached pad at the tip for absorption. The guide rod is equipped with work adsorption unit and empty passage.

Part Number
MVC-[6,​10]-[5,​10,​15,​20,​25,​30]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)

-

1 Piece(s) 22 Day(s) or more 6 ~ 105 ~ 30

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function With rod detent function Environment, Applications Standard Operating Temperature(°C) 0::60 (40℃ when used with non-contact switch)
End Locking Not Provided Valves No Operating Pressure(MPa) 0.15 (Tube I.D. φ6) 0.1 (φ8)::0.7
X
whatsapp-qr whatsapp-icon