(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Space Saving Small Size Direct Cylinder MDC2 Series

Space Saving Small Size Direct Cylinder MDC2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Space saving small size direct cylinder MDC2 series.

Part Number
MDC2-L-[6,​8,​10]-[4,​6,​8,​10]
MDC2-LF-[6,​8,​10]-[4,​6,​8,​10]
MDC2-YL-[6,​8,​10]-[4,​6,​8,​10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)

-

1 Piece(s) 13 Day(s) or more Double Acting6 ~ 104 ~ 10Standard-10~60 (40℃ when used with non-contact switch)0.15 ( φ 6, 8) 0.1 (φ10)~0.7

-

1 Piece(s) 22 Day(s) or more Double Acting6 ~ 104 ~ 10Micro‐Velocity5~60 (40℃ when used with non-contact switch)0.15 ( φ 6, 8) 0.1 (φ10)~0.7

-

1 Piece(s) 13 Day(s) or more Single Acting (Instroke)6 ~ 104 ~ 10Standard-10~60 (40℃ when used with non-contact switch)0.4 (Tube I.D. φ4) 0.3 (φ8) 0.25 (φ10)~0.7

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Block shape Additional Function Standard
End Locking Not Provided Valves No With or Without Switch Presence