(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Space Saving Flat Cylinder Compact Demi FCS Series

Space Saving Flat Cylinder Compact Demi FCS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rectangular space saving cylinder with 50% reduction in cylinder axial dimension. The inner diameter part is oval shape and anti-rotation function is attached.

Part Number
FCS-[25,​32,​40,​50,​63]-[5,​10,​20]
FCS-L-[25,​32,​40,​50,​63]-[10,​20]
FCS-L-[25,​32,​40,​50,​63]-[10,​20]-P6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications With or Without Switch Piping Screw Type

-

1 Piece(s) 15 Day(s) or more 25 ~ 635 ~ 20StandardNoRc Screws

-

1 Piece(s) 15 Day(s) or more 25 ~ 6310 ~ 20StandardPresenceRc Screws

-

1 Piece(s) 15 Day(s) or more 25 ~ 6310 ~ 20Non-use of Copper and fluoropolymer-based Material (Partially Plating)PresenceRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function With rod detent function Operating Temperature(°C) -10::60 End Locking Not Provided
Valves No Operating Pressure(MPa) 0.12::0.7
X
whatsapp-qr whatsapp-icon