(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It is a rectangular space-saving cylinder that can be easily installed even in a narrow space by reducing the axial dimension of the cylinder by 50%. The inner diameter is oval and comes with a detent function.
[Features]
·Space saving: Reduces the size in the width direction by 50%. It is a space-saving type that works in a narrow space.
·Easy to install even in an enclosed place: It can be pulled out in one direction without bending the tube according to the installation space. Therefore, it can be installed comfortably even in an enclosed place.
·2-color display type non-contact switch can be installed: A 2-color display type non-contact switch that instantly displays the ideal mounting position with a green LED can be installed.
·Can be mounted from all sides: A mounting hole is provided in the cover, and it is designed so that it can be mounted from all sides according to the space and application.
·Unnecessary detent mechanism: Since it has a detent function due to its structure, there is no need to install a separate detent mechanism. The allowable torque is also high.
·Simple design: The shape is simple and it matches perfectly with any device.
Part Number |
---|
FCD-40-40-N |
FCD-[25,32,40,50,63]-[5,10,15,20,25,30,40,50]-[0,1][N,NB] |
FCD-[25,32,40,50,63]-[5,10,15,20,25,30,40,50]-[0,1][N,NB]P6 |
FCD-D-[25,32,40,50,63]-[5,10,15,20,25,30,40,50] |
FCD-D-[25,32,40,50,63]-[5,10,15,20,25,30,40,50]-P6 |
FCD-DL-[25,32,40,50,63]-[10,15,20,25,30,40,50] |
FCD-DL-[25,32,40,50,63]-[10,15,20,25,30,40,50]-P6 |
FCD-K-[25,32,40,50,63]-[5,10,15,20,25,30,40,50] |
FCD-K-[25,32,40,50,63]-[5,10,15,20,25,30,40,50]-P6 |
FCD-KL-[25,32,40,50,63]-[10,15,20,25,30,40,50] |
FCD-KL-[25,32,40,50,63]-[10,15,20,25,30,40,50]-P6 |
FCD-L-40-30 |
FCD-L-[25,32,40,50,63]-[10,15,20,25,30,40,50] |
FCD-L-[25,32,40,50,63]-[10,15,20,25,30,40,50]-P6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Pressure (MPa) | Rod Tip Specification | With or Without Switch | Cushion | Option | Piston rod material | Type of piping thread | Piping Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,069.33 | 1 Piece(s) | 7 Day(s) or more | Single Rods | 40 | - | With rod detent function | Standard | 0.07~0.7 | Threaded | None | None | Standard product (No options) | Steel | Rc thread | - | ||
- | 1 Piece(s) | 16 Day(s) or more | Single Rods | 25 ~ 63 | 5 ~ 50 | With rod detent function | Standard | 0.07~0.7 | - | No | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 16 Day(s) or more | Single Rods | 25 ~ 63 | 5 ~ 50 | With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.07~0.7 | - | No | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Double rod | 25 ~ 63 | 5 ~ 50 | With rod detent function / Dual stroke | Standard | 0.1~0.7 | - | No | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Double rod | 25 ~ 63 | 5 ~ 50 | With rod detent function / Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~0.7 | - | No | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Double rod | 25 ~ 63 | 10 ~ 50 | With rod detent function / Dual stroke | Standard | 0.1~0.7 | - | Presence | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Double rod | 25 ~ 63 | 10 ~ 50 | With rod detent function / Dual stroke | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.1~0.7 | - | Presence | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 15 Day(s) or more | Single Rods | 25 ~ 63 | 5 ~ 50 | With rod detent function | Standard | 0.07~0.7 | - | No | Presence | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 15 Day(s) or more | Single Rods | 25 ~ 63 | 5 ~ 50 | With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.07~0.7 | - | No | Presence | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Single Rods | 25 ~ 63 | 10 ~ 50 | With rod detent function | Standard | 0.07~0.7 | - | Presence | Presence | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 10 Day(s) or more | Single Rods | 25 ~ 63 | 10 ~ 50 | With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.07~0.7 | - | Presence | Presence | With option | - | - | Rc Screws | ||
₹ 12,084.82 | 1 Piece(s) | 5 Day(s) or more | Single Rods | 40 | 30 | With rod detent function | Standard | 0.07~0.7 | Female thread | Yes | None | Standard product (No options) | Steel | Rc thread | - | ||
- | 1 Piece(s) | 32 Day(s) or more | Single Rods | 25 ~ 63 | 10 ~ 50 | With rod detent function | Standard | 0.07~0.7 | - | Presence | No | With option | - | - | Rc Screws | ||
- | 1 Piece(s) | 32 Day(s) or more | Single Rods | 25 ~ 63 | 10 ~ 50 | With rod detent function | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | 0.07~0.7 | - | Presence | No | With option | - | - | Rc Screws |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Block shape | Operating Temperature(°C) | -10::60 |
---|---|---|---|---|---|
End Locking | No (Standard) | Valves | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy