(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The best reliability, strong holding power, superior suspension accuracy JSC3 series brake mechanisms in SCG series.
Part Number |
---|
JSG-00-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-CA-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-CB-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-FA-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-FB-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-LB-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-TA-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-TB-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
JSG-TC-[40,50,63,80,100][B,D]-[25,50,75,100,150,200,250,300,350,400,450,500] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Cushion | Type of Support | Support Bracket Mounting Position | Piping Screw Type |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Basic Type | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Single Clevis Shape | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | U-Shaped Clevis Type | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Flange Shape | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Flange Shape | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | - | Both Sides | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Trunnion Shape | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | Trunnion Shape | - | Rc Screws | ||
- | 1 Piece(s) | 22 Day(s) or more | 40 ~ 100 | 25 ~ 500 | Air Cushions on Both Sides / Rubber Cushions on Both Sides | - | Middle | Rc Screws |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With Brake / With Intermediate Stop Function | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | Not Provided | Valves | No | Operating Pressure(MPa) | 0.3::1.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy