(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Medium bore diameter (ø20 to ø40) series of general cylinders that can be disassembled.
Part Number |
---|
CMA2-00-20-25 |
CMA2-00-20-75 |
CMA2-00-20-100 |
CMA2-00-20-150 |
CMA2-00-20-200 |
CMA2-00-30-50 |
CMA2-00-30-150 |
CMA2-00-40-25 |
CMA2-00-40-50 |
CMA2-00-40-75 |
CMA2-00-40-100 |
CMA2-00-40-200 |
CMA2-00-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-00-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-CA-20-25 |
CMA2-CA-40-25 |
CMA2-CA-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-CA-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-CB-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-CB-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-E-FA-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-E-FA-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-E-LS-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-E-LS-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-FA-20-25 |
CMA2-FA-20-75 |
CMA2-FA-40-25 |
CMA2-FA-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-FA-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-FB-20-25 |
CMA2-FB-20-150 |
CMA2-FB-40-25 |
CMA2-FB-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-FB-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-LB-40-25 |
CMA2-LB-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-LB-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-LS-40-25 |
CMA2-LS-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-LS-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-TA-20-25 |
CMA2-TA-40-25 |
CMA2-TA-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-TA-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
CMA2-TB-20-25 |
CMA2-TB-40-25 |
CMA2-TB-[20,30,40]-[25,50,75,100,150,200,250,300] |
CMA2-TB-[20,30,40]-[25,50,75,100,150,200,250,300]-[I,Y] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder I.D: D (Ø) | Stroke: L (mm) | Specifications | Type of Support | Support Bracket Mounting Position | Option | Bellows | Piston rod material | Knuckle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,978.04 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 5,649.24 | 1 Piece(s) | 6 Day(s) or more | 20 | 75 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 6,020.35 | 1 Piece(s) | 9 Day(s) or more | 20 | 100 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 6,512.09 | 1 Piece(s) | 6 Day(s) or more | 20 | 150 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 7,267.67 | 1 Piece(s) | 6 Day(s) or more | 20 | 200 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 7,125.22 | 1 Piece(s) | 6 Day(s) or more | 30 | 50 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 8,585.91 | 1 Piece(s) | 6 Day(s) or more | 30 | 150 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 7,973.36 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 8,273.56 | 1 Piece(s) | 6 Day(s) or more | 40 | 50 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 8,642.07 | 1 Piece(s) | 6 Day(s) or more | 40 | 75 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 9,080.20 | 1 Piece(s) | 6 Day(s) or more | 40 | 100 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
₹ 10,347.98 | 1 Piece(s) | 6 Day(s) or more | 40 | 200 | Single rod type | Basic type | - | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Basic Type | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Basic Type | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 6,582.58 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Eye clevis type | - | Standard product (No options) | None | Standard | - | ||
₹ 9,685.96 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Eye clevis type | - | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Single Clevis Shape | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Single Clevis Shape | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | U-Shaped Clevis Type | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | U-Shaped Clevis Type | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
- | 1 Piece(s) | 17 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Direct Type | - | Rod Side | With option | None | Standard | NA | ||
- | 1 Piece(s) | 17 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Direct Type | - | Rod Side | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
- | 1 Piece(s) | 17 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Direct Type | - | One Side | With option | None | Standard | NA | ||
- | 1 Piece(s) | 17 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Direct Type | - | One Side | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 5,961.11 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Flange | Head Side | Standard product (No options) | None | Standard | - | ||
₹ 6,075.39 | 1 Piece(s) | 6 Day(s) or more | 20 | 75 | Single rod type | Flange | Head Side | Standard product (No options) | - | - | - | ||
₹ 8,858.22 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Flange | Head Side | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Flange Shape | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Flange Shape | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 5,961.11 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Flange | Rod side | Standard product (No options) | None | Standard | - | ||
₹ 6,903.13 | 1 Piece(s) | 6 Day(s) or more | 20 | 150 | Single rod type | Flange | Rod side | Standard product (No options) | - | - | - | ||
₹ 8,858.22 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Flange | Rod side | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Flange Shape | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Flange Shape | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 9,424.78 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Axial foot | Both sides | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Axial foot style | Both Sides | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Axial foot style | Both Sides | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 8,858.22 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Axial foot | One side | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Axial foot style | One Side | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Axial foot style | One Side | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 6,996.45 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Trunnion type | Rod side | Standard product (No options) | None | Standard | - | ||
₹ 9,893.56 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Trunnion type | Rod side | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Trunnion Shape | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Trunnion Shape | - | With option | None | Standard | Double Notched Knuckle / Rod Eye | ||
₹ 6,996.45 | 1 Piece(s) | 6 Day(s) or more | 20 | 25 | Single rod type | Trunnion type | Head Side | Standard product (No options) | None | Standard | - | ||
₹ 9,893.56 | 1 Piece(s) | 6 Day(s) or more | 40 | 25 | Single rod type | Trunnion type | Head Side | Standard product (No options) | None | Standard | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Trunnion Shape | - | With option | None | Standard | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 ~ 40 | 25 ~ 300 | Single rod type | Trunnion Shape | - | With option | None | Standard | Double Notched Knuckle / Rod Eye |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(°C) | -10::60 | End Locking | No (Standard) |
Valves | No | Operating Pressure(MPa) | 0.1::0.7 |