(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Cylinder Pencil Cylinder SCPS Series

General Cylinder Pencil Cylinder SCPS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]This series has the smallest bore and lightest weight among general cylinders.

Part Number
SCPS-00-[2.5,​4]-[5,​10,​15,​20]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)

-

1 Piece(s) 14 Day(s) or more 2.5 ~ 45 ~ 20

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Standard
Operating Temperature(°C) -10::60 End Locking Not Provided Valves No
Operating Pressure(MPa) 0.35::1.0 Type of Support Basic Type
X
whatsapp-qr whatsapp-icon