(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cell Cylinder with Valve CAV2 Series

Cell Cylinder with Valve CAV2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in two types, lubricated and non-lubricated, the solenoid valve of the cylinder can be selected from single or double types.

Part Number
CAV2-[CA,​FA,​LB,​TC,​TF]-[50,​75,​100][B,​N]-[50,​75,​100,​150,​200,​300]
CAV2-[N,​NS]-[CA,​FA,​LB,​TC,​TF]-[50,​75,​100][B,​N]-[50,​75,​100,​150,​200,​300]
CAV2-S-[CA,​FA,​LB,​TC,​TF]-[50,​75,​100][B,​N]-[50,​75,​100,​150,​200,​300]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Cushion Type of Support Attachment Model Number Piping Screw Type

-

1 Piece(s) 21 Day(s) or more 50 ~ 10050 ~ 300Cushions on Both Sides / NAAxial Foot Type (Both Sides) / Intermediate Hole Trunnion Type / Middle Trunnion Shape / Rod Side Flange Type / Single Clevis ShapeLubrication typeRc Screws

-

1 Piece(s) 21 Day(s) or more 50 ~ 10050 ~ 300Cushions on Both Sides / NAAxial Foot Type (Both Sides) / Intermediate Hole Trunnion Type / Middle Trunnion Shape / Rod Side Flange Type / Single Clevis ShapeFull-Length Oil-Free Type with Cushion / Oil-Free TypeRc Screws

-

1 Piece(s) 21 Day(s) or more 50 ~ 10050 ~ 300Cushions on Both Sides / NAAxial Foot Type (Both Sides) / Intermediate Hole Trunnion Type / Middle Trunnion Shape / Rod Side Flange Type / Single Clevis ShapeFull-Length Oil Type with CushionRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With speed controller Environment, Applications Standard Operating Temperature(°C) 5::40
End Locking Not Provided Valves Presence Operating Pressure(MPa) 0.15::0.7
X
whatsapp-qr whatsapp-icon