(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Coates Heater Reflection Umbrella

Coates Heater Reflection Umbrella
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a mounting part for the quartz heater. By using a reflector, the infrared energy radiating from the heater is concentrated in the exposure range, increasing heating efficiency.

 
Part Number
SPK1
SPK2
SPK3
SPK4
SPK5
SPK6
SPK7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Heater Reflector length

₹ 2,648.33

1 Piece(s) 8 Day(s) or more -240

₹ 2,650.22

1 Piece(s) 8 Day(s) or more -245

₹ 2,816.38

1 Piece(s) 5 Day(s) or more SP01290

₹ 2,805.45

1 Piece(s) 8 Day(s) or more SP02,SP03330

₹ 2,814.36

1 Piece(s) 8 Day(s) or more SP04,SP05370

₹ 3,055.15

1 Piece(s) 8 Day(s) or more SP06,SP07535

₹ 3,039.78

1 Piece(s) 8 Day(s) or more SP08520

Loading...

  1. 1

Basic Information

Application Others Category, Single Body Heater Part Heating Area Material Aluminum
Category Option Parts
X
whatsapp-qr whatsapp-icon