(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Motor Roller, High Torque, Diameter ⌀57 × Width 240 - 990 (PHS Type)

Motor Roller, High Torque, Diameter ⌀57 × Width 240 - 990 (PHS Type)

Dedicated short-term intermittent operation type. Transport distance and roller width can be specified within the range of 240 – 990 mm.

[Features]
• Specially designed for intermittent, short term operation, with a torque approximately 1.5 times that of the PWS product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PHS-240-4-2
PHS-240-8-2
PHS-240-10-2
PHS-240-15-2
PHS-240-20-2
PHS-240-30-2
PHS-240-40-2
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Speed symbol
20 Day(s) or more -10~404
15 Day(s) or more -10~408
15 Day(s) or more -10~4010
15 Day(s) or more -10~4015
15 Day(s) or more -10~4020
15 Day(s) or more -10~4030
20 Day(s) or more -10~4040

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type With Shaft
Bearing Double Roller Material Steel Outer Dia. D(Ø) 57
Width W(mm) 240 Properties Standard Lining No
Surface Treatment No Bearing Material Steel Load (Standard)(N) 980.7
Drive Standard Power Supply Three-Phase 200 V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)