(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Long Roller Type | With Motor | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation |
Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No |
Show More | |||
Bearing Material | Steel | Load (Standard)(N) | 980.7 |
Operating Temperature Range(°C) | -10~40 | Speed symbol | 4 |
Show Less |
Japanese Only
Loading...
Long Roller Type | With Motor | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation |
Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No |
Show More | |||
Bearing Material | Steel | Load (Standard)(N) | 980.7 |
Operating Temperature Range(°C) | -10~40 | Speed symbol | 4 |
Show Less |
Loading...
Long Roller Type | With Motor | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation |
Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No |
Show More | |||
Bearing Material | Steel | Load (Standard)(N) | 980.7 |
Operating Temperature Range(°C) | -10~40 | Speed symbol | 4 |
Show Less |
Can be held for long periods while still energized. Transport distance and roller width can be specified within the range of 240 – 990 mm.
[Features]
• With a built-in high impedance, low-current motor and inhibition of lock (holding) current to levels comparable to a PWS no-load current, this product is optimal for accumulator lines which are held for a long period of time while energized.
Loading...
Long Roller Type | With Motor | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation |
Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No |
Show More | |||
Bearing Material | Steel | Load (Standard)(N) | 980.7 |
Operating Temperature Range(°C) | -10~40 | Speed symbol | 4 |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Long Roller Type | With Motor | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation |
Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No |
Show More | |||
Bearing Material | Steel | Load (Standard)(N) | 980.7 |
Operating Temperature Range(°C) | -10~40 | Speed symbol | 4 |
Show Less |
Long Roller Type | With Motor | Type | Long Roller | Outer Dia. D(Ø) | 57 |
---|---|---|---|---|---|
Roller Material | Steel | Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 240 | Drive | Accumulation | Surface Treatment | No |
Properties | Standard | Power Supply | Three-Phase 200 V | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 980.7 | Operating Temperature Range(°C) | -10::40 |
Speed symbol | 4 |
Please check the type/dimensions/specifications of the part PAS-240-4-2 in the Motor Roller, Accumulator Type, Diameter ⌀57 × Width 240 - 990 (PAS Type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy