(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Stainless steel roller with minimum roller diameter of ⌀18. Optimal for transport of ultra-small materials. Transport distance and roller width can be specified within the range of 90 - 390 mm.
Part Number |
---|
ES90N-A |
ES150N-A |
ES150N-N |
ES240N-N |
ES305N-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Type | Width W (mm) | Load (Standard) (N) |
---|---|---|---|---|---|---|---|
₹ 1,810.40 | 1 Piece(s) | 8 Day(s) or more | With Shaft | 90 | 147.1 | ||
₹ 1,918.40 | 1 Piece(s) | 8 Day(s) or more | With Shaft | 150 | 147.1 | ||
₹ 1,918.40 | 1 Piece(s) | 8 Day(s) or more | No Shaft | 150 | 147.1 | ||
₹ 2,068.80 | 1 Piece(s) | 8 Day(s) or more | No Shaft | 240 | 107.9 | ||
₹ 2,145.60 | 1 Piece(s) | 8 Day(s) or more | With Shaft | 305 | 88.3 |
Part Number |
---|
Loading...
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 18 |
---|---|---|---|---|---|
Roller Material | Stainless Steel | Bearing | Double | Surface Treatment | No |
Properties | Water Resistance | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 | Bearing Type | Standard Bearing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy