(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Unit Steel Roller (Roller for Conveyor), Diameter ⌀48.6 × Width 90 - 790 (LR Type)

Single Unit Steel Roller (Roller for Conveyor), Diameter ⌀48.6 × Width 90 - 790 (LR Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Medium load ⌀48.6 steel roller. Transport distance and roller width can be specified within the range of 90 - 790 mm.

Part Number
LR150N-N
LR390N-A
LR490N-A
LR620N-A
LR690N-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Type Width W
(mm)
Load (Standard)
(N)

₹ 1,077.60

1 Piece(s) 8 Day(s) or more No Shaft1501569.1

₹ 1,562.40

1 Piece(s) 8 Day(s) or more With Shaft390833.6

₹ 1,743.20

1 Piece(s) 8 Day(s) or more With Shaft490686.5

₹ 1,986.40

1 Piece(s) 8 Day(s) or more With Shaft620539.4

₹ 2,068.80

1 Piece(s) 8 Day(s) or more With Shaft690490.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Type Width W
(mm)
Load (Standard)
(N)

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 48.6
Roller Material Steel Bearing Double Surface Treatment No
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list