(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Caution
Japanese Only
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Durable type dedicated tapered roller for curves. The inside frame radius is 900 mm. Transport distance and roller width can be specified within the range of 305-790 mm.
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 57 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Long Roller Type | Tapered | Type | Long Roller | Outer Dia. D(Ø) | 57 |
---|---|---|---|---|---|
Roller Material | Steel | Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 390 | Surface Treatment | No | Properties | Standard |
Lining | No | Bearing Material | Steel | Load (Standard)(N) | 833.6 |
Operating Temperature Range(°C) | 0::40 | Bearing Type | Standard Bearing |
Please check the type/dimensions/specifications of the part TTR390N-A in the Single Unit Steel Tapered Roller (Roller for Conveyor), Diameter ⌀57 (R900) × Width 305 - 790 (TTR Type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy