(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Tapered Roller Starter, Diameter ø42.7 (R900) × Width 305 to 690 (NTR Type)

Steel Tapered Roller Starter, Diameter ø42.7 (R900) × Width 305 to 690 (NTR Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,214₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Dedicated tapered roller for curves. The inside frame radius is 900 mm. Transport distance and roller width can be specified within the range of 305 - 690 mm.

Part Number
NTR390N-A
NTR690N-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Load (Standard)
(N)

₹ 4,214.09

1 Piece(s) 8 Day(s) or more 390833.6

₹ 5,289.62

1 Piece(s) 8 Day(s) or more 690490.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Load (Standard)
(N)

Loading...

  1. 1

Basic Information

Long Roller Type Tapered Type Long Roller Outer Dia. D(Ø) 42.7
Roller Material Steel Shaft Type With Shaft Bearing Double
Surface Treatment No Properties Standard Lining No
Bearing Material Steel Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list