(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 42.7 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Japanese Only
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 42.7 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 42.7 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Compact design with a frame internal radius of 500 mm. Transport distance and roller width can be specified within the range of 305 - 690 mm.
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 42.7 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Long Roller Type | Tapered | Type | Long Roller |
---|---|---|---|
Outer Dia. D(Ø) | 42.7 | Roller Material | Steel |
Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No |
Properties | Standard | Lining | No |
Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Show More | |||
Operating Temperature Range(°C) | 0~40 | Bearing Type | Standard Bearing |
Show Less |
Long Roller Type | Tapered | Type | Long Roller | Outer Dia. D(Ø) | 42.7 |
---|---|---|---|---|---|
Roller Material | Steel | Shaft Type | With Shaft | Bearing | Double |
Width W(mm) | 490 | Surface Treatment | No | Properties | Standard |
Lining | No | Bearing Material | Steel | Load (Standard)(N) | 686.5 |
Operating Temperature Range(°C) | 0::40 | Bearing Type | Standard Bearing |
Please check the type/dimensions/specifications of the part CTR490N-A in the Steel Tapered Roller Starter, Diameter ø42.7 (R500) × Width 305 to 690 (CTR Type) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy