(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller Unit (Roller For Conveyor), Resin Bearing Type, Diameter ø42 × Width 240-490 (ZAR Type)

Aluminum Roller Unit (Roller For Conveyor), Resin Bearing Type, Diameter ø42 × Width 240-490 (ZAR Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Low noise type with resin bearings.
· Conveyor length and roller width within the range of 240 to 490 mm can be specified.

Part Number
ZAR305N-A
ZAR305N-N
ZAR490N-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Type Width W
(mm)

₹ 1,376.80

1 Piece(s) 6 Day(s) or more With Shaft305

₹ 1,376.80

1 Piece(s) 6 Day(s) or more No Shaft305

₹ 1,901.60

1 Piece(s) 6 Day(s) or more No Shaft490
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Type Width W
(mm)

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 42
Roller Material Aluminum Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Resin
Load (Standard)(N) 196.1 Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list