(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Abacus Conveyor

Aluminum Abacus Conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Aluminum portable type. Wheel model: OKR50AL, Allowable load (strength per wheel): 5 kg/pc. (value at the no impact).

Part Number
ACL25075RX45
ACL25075RX90
ACL25075X2000
ACL25075X3000
ACL250100RX45
ACL250100RX90
ACL250100X2000
ACL250100X3000
ACL31575RX45
ACL31575RX90
ACL31575X2000
ACL31575X3000
ACL315100RX45
ACL315100RX90
ACL315100X2000
ACL315100X3000
ACL40075RX45
ACL40075RX90
ACL40075X2000
ACL40075X3000
ACL400100RX45
ACL400100RX90
ACL400100X2000
ACL400100X3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Extrusion Type The Width Within Frame
(mm)
Machine Length
(mm)
Curved angle
(°)

₹ 20,182.35

1 Piece(s) 11 Day(s) or more 75Curves250-45

₹ 33,550.84

1 Piece(s) 11 Day(s) or more 75Curves250-90

₹ 31,273.85

1 Piece(s) 8 Day(s) or more 75Straight2502000-

₹ 256,104.96

1 Piece(s) 8 Day(s) or more 75Straight2503000-

₹ 17,975.02

1 Piece(s) 10 Day(s) or more 100Curves250-45

₹ 29,894.29

1 Piece(s) 11 Day(s) or more 100Curves250-90

₹ 26,736.00

1 Piece(s) 8 Day(s) or more 100Straight2502000-

₹ 249,345.05

1 Piece(s) 7 Day(s) or more 100Straight2503000-

₹ 22,113.75

1 Piece(s) 10 Day(s) or more 75Curves315-45

₹ 36,861.82

1 Piece(s) 11 Day(s) or more 75Curves315-90

₹ 33,826.75

1 Piece(s) 8 Day(s) or more 75Straight3152000-

₹ 259,898.13

1 Piece(s) 8 Day(s) or more 75Straight3153000-

₹ 19,838.11

1 Piece(s) 10 Day(s) or more 100Curves315-45

₹ 32,999.00

1 Piece(s) 11 Day(s) or more 100Curves315-90

₹ 29,149.58

1 Piece(s) 8 Day(s) or more 100Straight3152000-

₹ 252,862.29

1 Piece(s) 8 Day(s) or more 100Straight3153000-

₹ 26,859.22

1 Piece(s) 10 Day(s) or more 75Curves400-45

₹ 44,517.78

1 Piece(s) 11 Day(s) or more 75Curves400-90

₹ 41,690.33

1 Piece(s) 8 Day(s) or more 75Straight4002000-

₹ 271,970.09

1 Piece(s) 8 Day(s) or more 75Straight4003000-

₹ 23,493.33

1 Piece(s) 11 Day(s) or more 100Curves400-45

₹ 39,152.18

1 Piece(s) 11 Day(s) or more 100Curves400-90

₹ 35,274.64

1 Piece(s) 8 Day(s) or more 100Straight4002000-

₹ 262,201.89

1 Piece(s) 8 Day(s) or more 100Straight4003000-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Extrusion Type The Width Within Frame
(mm)
Machine Length
(mm)
Curved angle
(°)

Loading...

  1. 1

Basic Information

Conveyance Type Abacus Wheel Surface Material Aluminum Type Wheel conveyor body
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language