(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Conveyor, Wheels φ50

Roller Conveyor, Wheels φ50

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Conveyance TypeUnitWheel Surface MaterialSteel
Wheel Pitch P(mm)75TypeWheel conveyor body
Extrusion TypeStraightMachine Length(mm)1800
Number of Track(s)1 Rows - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Conveyance TypeUnitWheel Surface MaterialSteel
Wheel Pitch P(mm)75TypeWheel conveyor body
Extrusion TypeStraightMachine Length(mm)1800
Number of Track(s)1 Rows - -

Loading...

Configured Specifications

Conveyance TypeUnitWheel Surface MaterialSteel
Wheel Pitch P(mm)75TypeWheel conveyor body
Extrusion TypeStraightMachine Length(mm)1800
Number of Track(s)1 Rows - -

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Reinforced type of the OKR38. ·Wheel model: OKR50, Allowable load (strength per wheel): 15 kg/pc. (value at no impact).

Roller Conveyor, Wheels φ50

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Conveyance TypeUnitWheel Surface MaterialSteel
Wheel Pitch P(mm)75TypeWheel conveyor body
Extrusion TypeStraightMachine Length(mm)1800
Number of Track(s)1 Rows - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Conveyance TypeUnitWheel Surface MaterialSteel
Wheel Pitch P(mm)75TypeWheel conveyor body
Extrusion TypeStraightMachine Length(mm)1800
Number of Track(s)1 Rows - -
Part Number
OKR5063
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,884.27

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Conveyance Type Unit Wheel Surface Material Steel Wheel Pitch P(mm) 75
Type Wheel conveyor body Extrusion Type Straight Machine Length(mm) 1800
Number of Track(s) 1 Rows

Please check the type/dimensions/specifications of the part OKR5063 in the Roller Conveyor, Wheels φ50 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list