(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Steel standard type for light duties. ·Wheel model: OKR38, Allowable load (strength per wheel): 10 kg/pc. (value at no impact).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Machine Length (mm) | Number of Track(s) |
---|---|---|---|---|---|---|---|
₹ 8,401.04 | 1 Piece(s) | 7 Day(s) or more | 50 | 1800 | 1 Rows | ||
₹ 21,575.31 | 1 Piece(s) | 7 Day(s) or more | 50 | 1800 | 2 Rows | ||
₹ 29,990.73 | 1 Piece(s) | 7 Day(s) or more | 50 | 1800 | 3 Rows | ||
₹ 6,262.02 | 1 Piece(s) | 7 Day(s) or more | 75 | 1800 | 1 Rows | ||
₹ 17,298.62 | 1 Piece(s) | 7 Day(s) or more | 75 | 1800 | 2 Rows | ||
₹ 23,644.67 | 1 Piece(s) | 7 Day(s) or more | 75 | 1800 | 3 Rows | ||
₹ 5,296.31 | 1 Piece(s) | 7 Day(s) or more | 100 | 1800 | 1 Rows | ||
₹ 15,229.25 | 1 Piece(s) | 7 Day(s) or more | 100 | 1800 | 2 Rows | ||
₹ 20,471.65 | 1 Piece(s) | 7 Day(s) or more | 100 | 1800 | 3 Rows | ||
₹ 4,124.35 | 1 Piece(s) | 7 Day(s) or more | 150 | 1800 | 1 Rows | ||
₹ 12,953.64 | 1 Piece(s) | 7 Day(s) or more | 150 | 1800 | 2 Rows | ||
₹ 17,160.67 | 1 Piece(s) | 7 Day(s) or more | 150 | 1800 | 3 Rows | ||
₹ 211,090.53 | 1 Piece(s) | 7 Day(s) or more | 50 | 2400 | 1 Rows | ||
₹ 227,853.05 | 1 Piece(s) | 7 Day(s) or more | 50 | 2400 | 2 Rows | ||
₹ 239,095.93 | 1 Piece(s) | 7 Day(s) or more | 50 | 2400 | 3 Rows | ||
₹ 208,263.07 | 1 Piece(s) | 7 Day(s) or more | 75 | 2400 | 1 Rows | ||
₹ 222,334.75 | 1 Piece(s) | 7 Day(s) or more | 75 | 2400 | 2 Rows | ||
₹ 230,680.51 | 1 Piece(s) | 7 Day(s) or more | 75 | 2400 | 3 Rows | ||
₹ 206,675.89 | 1 Piece(s) | 7 Day(s) or more | 100 | 2400 | 1 Rows | ||
₹ 219,092.07 | 1 Piece(s) | 7 Day(s) or more | 100 | 2400 | 2 Rows | ||
₹ 225,989.95 | 1 Piece(s) | 7 Day(s) or more | 100 | 2400 | 3 Rows | ||
₹ 205,365.96 | 1 Piece(s) | 7 Day(s) or more | 150 | 2400 | 1 Rows | ||
₹ 216,540.53 | 1 Piece(s) | 7 Day(s) or more | 150 | 2400 | 2 Rows | ||
₹ 221,989.18 | 1 Piece(s) | 7 Day(s) or more | 150 | 2400 | 3 Rows |
Loading...
Conveyance Type | Unit | Wheel Surface Material | Steel | Type | Wheel conveyor body |
---|---|---|---|---|---|
Extrusion Type | Straight |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy