(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Korocon Mini Wheel Rail Type 19 Width (KBL Type)

Korocon Mini Wheel Rail Type 19 Width (KBL Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plastic roller ø12.5 × 44.5 mm assembly KBS Roller type. Conveyor lengths 150 to 2,400 in 150 mm units, with up to 19 mm roller width possible.

Part Number
KBL[150-2400/150]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConveyance Length L
(mm)

-

1 Piece(s) 6 Day(s) or more 150 ~ 2400

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 12.5 Application For transporting small items
Frame Type Straight Roller Type Straight Frame Material Aluminum
Frame Surface Treatment No Roller Surface Treatment No External Height H(mm) 35.5
Roller Strength(N / 1pc.) 4.9::4.9 Specifications Standard
X
whatsapp-qr whatsapp-icon