(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Korocon Mini Wheel Type Width 60-510 (KBS Series)

Korocon Mini Wheel Type Width 60-510 (KBS Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Clean and hygienic super small goods conveyor incorporating resin wheel of ø12.5 in aluminum frame.
· Conveyor length 100 to 2,000 mm in 150 mm units, roller width 100 to 500 mm specifiable.

Part Number
KBS[50,​75,​100,​150,​200,​250,​300,​400,​500]X[150-2100/150]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoller Width W
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 9 Day(s) or more 60 ~ 310150 ~ 2100

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Outer Dia. D(Ø) 12.5 Application For transporting small items
Frame Type Straight Roller Type Straight Frame Material Aluminum
Frame Surface Treatment No Roller Surface Treatment No External Height H(mm) 35.5
Roller Strength(N / 1pc.) 4.9::4.9 Specifications Standard
X
whatsapp-qr whatsapp-icon