(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jabcon meandering-less type belt conveyor head drive

Jabcon meandering-less type belt conveyor head drive
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Head drive structure for harsh transport conditions.
Conveyor length is in (1 cm) units.

[Features]
· Head drive structure basic type.
· For harsh transport conditions JHG.
· JHG/ Sway-less type utilizes deviation prevention belt.

Part Number
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[100-400/1][F,​N]33L[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[100-400/1][F,​N][06,​08,​10,​12,​16,​20]L[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[100-400/1][F,​N][06,​08,​11,​13,​17,​22]L[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[100-400/1][F,​N][25,​33]L[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[100-400/1][F,​N]33R[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[100-400/1][F,​N][06,​08,​10,​12,​16,​20]R[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[100-400/1][F,​N][06,​08,​11,​13,​17,​22]R[09,​20][X,​Y,​Z]
JHG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[100-400/1][F,​N][25,​33]R[09,​20][X,​Y,​Z]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Controller Mounting Direction Drive Part Type Speed symbol

-

1 Piece(s) 13 Day(s) or more 95 ~ 595Inverter SpeedLeft Side / Right SideUpper Attachment (Parallel Shaft)LA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideUpper Attachment (Parallel Shaft)LA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideUpper Attachment (Parallel Shaft)LA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideUpper Attachment (Parallel Shaft)LA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595Inverter SpeedLeft Side / Right SideLower Attachment (Parallel Shaft)RA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideLower Attachment (Parallel Shaft)RA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideLower Attachment (Parallel Shaft)RA

-

1 Piece(s) 13 Day(s) or more 95 ~ 595-Left Side / Right SideLower Attachment (Parallel Shaft)RA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Controller Mounting Direction Drive Part Type Speed symbol

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 34.1 Tail Roller Dia. D (Tail Transfer Part R)(mm) 34
Drive Roller Dia.(mm) 65 Belt Material Polyurethane Reverse Switch Option No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list