(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jabcon meandering-less type belt conveyor center drive

Jabcon meandering-less type belt conveyor center drive
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The center drive structure makes it ideal for conveying under difficult conditions.
The conveyor length is in 1 cm units.

[Features]
· Basic type center drive structure.
· The JBG non-wandering type features a crosspiece to prevent the belt from deviating from its path

Part Number
JBG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[89-900/1][F,​N][06,​08,​10,​11,​12,​13,​16,​17,​20,​22,​25,​33]L[09,​20][X,​Y,​Z]
JBG[10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[89-900/1][F,​N][06,​08,​10,​11,​12,​13,​16,​17,​20,​22,​25,​33]R[09,​20][X,​Y,​Z]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

-

1 Piece(s) 13 Day(s) or more 95 ~ 59589 ~ 900Left Side90 W (IP65 Waterproof Motor) / 200 W (IP65 Waterproof Motor)Left Side6 ~ 33

-

1 Piece(s) 13 Day(s) or more 95 ~ 59589 ~ 900Right Side90 W (IP65 Waterproof Motor) / 200 W (IP65 Waterproof Motor)Right Side6 ~ 33
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 34.1 Tail Roller Dia. D (Tail Transfer Part R)(mm) 34
Belt Material Polyurethane Reverse Switch Option No
X
whatsapp-qr whatsapp-icon
Close

Comparison list