(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Job conveyor roller edge type belt conveyor

Job conveyor roller edge type belt conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Transfers small items reliably. R 8-mm rollers are used for the end section.
The conveyor length is in 1 cm units.

Part Number
JBR[B,​D,​U][10,​15,​20,​25,​30,​35,​40,​50,​60][D,​H,​U][L,​R][100-300/1][3,​F,​N][06,​08,​11,​13,​17,​22][L,​R]09[X,​Y,​Z]-[G,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

-

1 Piece(s) 14 Day(s) or more 95 ~ 595100 ~ 300Left Side / Right Side90 W (IP65 Waterproof Motor)Left Side / Right Side6 ~ 22
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 22.7 Tail Roller Dia. D (Tail Transfer Part R)(mm) 8
Belt Material Polyurethane Reverse Switch Option No
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language