(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Job conveyor trough belt type belt conveyor

Job conveyor trough belt type belt conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Safely transports bulk items and small, loose items along the belt.
The conveyor length is in 1 cm units.

Part Number
JHV[20,​25,​30,​35,​40,​50,​60][D,​H,​U]L[100-400/1][F,​N][06,​08,​11,​13,​17,​22]L09[X,​Y,​Z]
JHV[20,​25,​30,​35,​40,​50,​60][D,​H,​U]R[100-400/1][F,​N][06,​08,​11,​13,​17,​22]R09[X,​Y,​Z]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

-

1 Piece(s) 14 Day(s) or more 195 ~ 595100 ~ 400Left Side90 W (IP65 Waterproof Motor)Left Side6 ~ 22

-

1 Piece(s) 14 Day(s) or more 195 ~ 595100 ~ 400Right Side90 W (IP65 Waterproof Motor)Right Side6 ~ 22
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Controller Mounting Direction Motor Output Drive Part Mounting Direction Speed symbol

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 22.7 Tail Roller Dia. D (Tail Transfer Part R)(mm) 34
Drive Roller Dia.(mm) 65 Belt Material Polyurethane Reverse Switch Option No
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language