(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Conveyor Mini Ultra-Compact Belt Conveyor, Center Drive, Non-Wandering

Belt Conveyor Mini Ultra-Compact Belt Conveyor, Center Drive, Non-Wandering
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra compact conveyor ideal for setting in machine equipment.
Conveyor length is in (1 cm) units.

[Features]
· Transfer small items reliably.
· Roller R8 mm is employed at the end section.
· Belt with deviation prevention employed.

Part Number
MBG[50,​75,​100][L,​R][50-150/1]A[06,​10,​15][D,​X,​Y,​Z]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Power Supply Speed symbol Drive Part Mounting Direction

-

1 Piece(s) 14 Day(s) or more 50 ~ 10050 ~ 150AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase) / DC24VA06 / A10 / A15Left Side / Right Side (Standard)

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 15.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 17.3
Belt Material Polyurethane Reverse Switch Option No
X
whatsapp-qr whatsapp-icon