(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Backlash Gear, M1

Non-Backlash Gear, M1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,028₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tooth surface interval play = "backlash" closer to 0 - no backlash. With 2 piece gear the opposite gear is meshed, and backlash is kept to a minimum. High precision, ground tooth surface products are available.
Suitable for places where precise rotation is required. Already tapped, so can be installed immediately. Made from S45C, SCM435, 440.

Part Number
NS1AL50B+1010
NS1AL60B+1010
NS1S70B+1012
NS1S100B+1012
NS1S120B+1012
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)
Material Shaft Bore Tolerance Material (Details) Shape (details)

₹ 6,028.40

1 Piece(s) 5 Day(s) or more 101050AluminumH8A5056BS

₹ 6,440.25

1 Piece(s) 5 Day(s) or more 101060AluminumH8A5056BS

₹ 13,506.75

1 Piece(s) 5 Day(s) or more 101270SteelH7S45CBW

₹ 19,135.38

1 Piece(s) 8 Day(s) or more 1012100SteelH7S45CBW

₹ 21,457.35

1 Piece(s) 5 Day(s) or more 1012120SteelH7S45CBW

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 1 Tooth Width B(mm) 10
Surface Treatment No Heat Treatment No Ground Tooth No
Bearing No Backlash No Shaft Bore Config. Round hole+tap
Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole+tap hole Pilot Hole Product, Completed Product Finished product
X
whatsapp-qr whatsapp-icon