(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Star FlexALS-Y (Part Number)

Star FlexALS-Y
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· ALS-Y models High performance STARFLEX PULLEY MIKI.
· Shaft Tightening Method: Set Screw Type
· Application: Encoder, Stepping Motor.
· Hub material: Aluminum Alloy.
· Spacer Element material: Polyurethane elastomer.
· Accessories: Hexagon head set screw material: Alloy steel use Surface finishing is Black coating.
· Nominal torque: : 1.2 to 310 [N.m].
· Operating Temperature Range: -30 to 80 °C
· These are JIS A tight-fit models that have a shore hardness of 90 and are equipped with a good balance of torque transmission performance, flexibility, and responsiveness.

Part Number
ALS-065-Y-28-30H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 7,948.13

1 Piece(s) 23 Day(s) or more 102830659050.01~100.00Backlash 0 / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum9510.150.02~0.274000~+1.53.57×10-4Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-065-Y-28-30H in the Star FlexALS-Y series.

Product variants

Part Number
ALS-014-Y-3-5
ALS-014-Y-3-6
ALS-014-Y-3-6.35
ALS-065-Y-28-32
ALS-065-Y-28-32H
ALS-065-Y-28-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 103514221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 103614221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

₹ 1,706.36

1 Piece(s) 23 Day(s) or more 1036.3514221.01~3.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum1.210.10.02~0.2341000~+0.61.91×10-7Shaft hole processed productsRound hole+tap holed1, d2: old JIS (2-type)

₹ 7,948.13

1 Piece(s) 23 Day(s) or more 102832659050.01~100.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum9510.150.02~0.274000~+1.53.57×10-4Shaft hole processed productsKeyway + Tap holed1, d2: old JIS (2-type)

₹ 7,948.13

1 Piece(s) 23 Day(s) or more 102832659050.01~100.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum9510.150.02~0.274000~+1.53.57×10-4Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS

₹ 7,948.13

1 Piece(s) 23 Day(s) or more 102835659050.01~100.00Low Inertia Moment / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum9510.150.02~0.274000~+1.53.57×10-4Shaft hole processed productsKeyway + Tap holed1, d2: old JIS (2-type)