(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· ALS-Y models High performance STARFLEX PULLEY MIKI.
· Shaft Tightening Method: Set Screw Type
· Application: Encoder, Stepping Motor.
· Hub material: Aluminum Alloy.
· Spacer Element material: Polyurethane elastomer.
· Accessories: Hexagon head set screw material: Alloy steel use Surface finishing is Black coating.
· Nominal torque: : 1.2 to 310 [N.m].
· Operating Temperature Range: -30 to 80 °C
· These are JIS A tight-fit models that have a shore hardness of 90 and are equipped with a good balance of torque transmission performance, flexibility, and responsiveness.
Part Number |
---|
ALS-055-Y-16-24N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,111.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 24 | 55 | 78 | 20.01~50.00 | Backlash 0 / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 35 | 1 | 0.15 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new standard motor compatible |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-055-Y-16-24N in the Star FlexALS-Y series.
Part Number |
---|
ALS-014-Y-3-5 |
ALS-014-Y-3-6 |
ALS-014-Y-3-6.35 |
ALS-055-Y-16-25 |
ALS-055-Y-16-25H |
ALS-055-Y-16-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,706.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 5 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
₹ 1,706.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 6 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
₹ 1,706.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 6.35 | 14 | 22 | 1.01~3.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 1.2 | 1 | 0.1 | 0.02~0.2 | 34100 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
₹ 5,111.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 25 | 55 | 78 | 20.01~50.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 35 | 1 | 0.15 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) | ||
₹ 5,111.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 25 | 55 | 78 | 20.01~50.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 35 | 1 | 0.15 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS | ||
₹ 5,111.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 28 | 55 | 78 | 20.01~50.00 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 35 | 1 | 0.15 | 0.02~0.2 | 8700 | 0~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy