(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Star Flex ALS-B (Part Number)

Star Flex ALS-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      449₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

Part Number
ALS-080-B-38-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 12,309.60

1 Piece(s) 23 Day(s) or more 10384080114100~Less than 500High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.280.21~0.406000-0.9~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1, d2: old JIS (2-type)

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Product Category Coupling body
Buffer Material Polyurethane Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ALS-080-B-38-40 in the Star Flex ALS-B series.

Product variants

Part Number
ALS-030-B-10-12
ALS-030-B-10-12H
ALS-030-B-10-14
ALS-080-B-38-40H
ALS-080-B-38-42
ALS-080-B-38-42H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

₹ 2,924.85

1 Piece(s) 23 Day(s) or more 101012303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1, d2: old JIS (2-type)

₹ 2,924.85

1 Piece(s) 23 Day(s) or more 101012303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1: old JIS (2-type) / d2: new JIS

₹ 2,924.85

1 Piece(s) 23 Day(s) or more 101014303510.01~20.00High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment10001~78000Aluminum12.510.170.02~0.215900-0.2~+1.06.13×10-6Shaft hole processed productsKeyway + tap hole (d1 keyway not included)d1, d2: old JIS (2-type)

₹ 12,309.60

1 Piece(s) 23 Day(s) or more 10384080114100~Less than 500High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.280.21~0.406000-0.9~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS

₹ 12,309.60

1 Piece(s) 23 Day(s) or more 10384280114100~Less than 500High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.280.21~0.406000-0.9~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1, d2: old JIS (2-type)

₹ 12,309.60

1 Piece(s) 23 Day(s) or more 10384280114100~Less than 500High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000Aluminum32510.280.21~0.406000-0.9~+1.81.06×10-3Shaft hole processed productsKeyway + Tap holed1: old JIS (2-type) / d2: new JIS