(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.
Part Number |
---|
ALS-055-B-28B-28B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,348.85 | 1 Piece(s) | 23 Day(s) or more | 10 | 28 | 28 | 55 | 78 | 50.01~100.00 | High torsional rigidity / High Torque / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 80 | 1 | 0.22 | 0.21~0.40 | 7000 | -0.2~+1.4 | 1.63×10-4 | - | - | - |
Loading...
Type | Jaw Type | Application | Standard | Product Category | Coupling body |
---|---|---|---|---|---|
Buffer Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ALS-055-B-28B-28B in the Star Flex ALS-B series.
Part Number |
---|
ALS-030-B-10-12 |
ALS-030-B-10-12H |
ALS-030-B-10-14 |
ALS-055-B-28H-28H |
ALS-055-B-28H-28N |
ALS-055-B-28N-28N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter d1 (Ø) | Hole diameter d2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Maximum Rotation Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,924.85 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 12 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
₹ 2,924.85 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 12 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1: old JIS (2-type) / d2: new JIS | ||
₹ 2,924.85 | 1 Piece(s) | 23 Day(s) or more | 10 | 10 | 14 | 30 | 35 | 10.01~20.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | Aluminum | 12.5 | 1 | 0.17 | 0.02~0.2 | 15900 | -0.2~+1.0 | 6.13×10-6 | Shaft hole processed products | Keyway + tap hole (d1 keyway not included) | d1, d2: old JIS (2-type) | ||
₹ 5,111.00 | 1 Piece(s) | 23 Day(s) or more | 10 | 28 | 28 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.22 | 0.21~0.40 | 8700 | -0.2~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new JIS | ||
₹ 5,111.00 | 1 Piece(s) | 23 Day(s) or more | 10 | 28 | 28 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.22 | 0.21~0.40 | 8700 | -0.2~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: new JIS / d2: new standard motor compatible | ||
₹ 5,111.00 | 1 Piece(s) | 23 Day(s) or more | 10 | 28 | 28 | 55 | 78 | 50.01~100.00 | High Torque / High torsional rigidity / High durability / Low Inertia Moment / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | Aluminum | 60 | 1 | 0.22 | 0.21~0.40 | 8700 | -0.2~+1.4 | 1.66×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: new standard motor compatible |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy