(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes, shipping on the 5th day (quote provided in the event of manufacturer stock shortage)
Part Number |
---|
S2S60BF-2012-N-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,561.55 | 1 Piece(s) | 14 Day(s) or more | 10 | 15 | Shape B | 60 | 20 | - | - | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Pilot Hole Product | M5 | M5×4 | 5 | 2.3 | 85 | BF | B1 | - | - | - | - |
Loading...
Module | 2 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S2S60BF-2012-N-15 in the Spur Gear m2 S45C Type series.
Part Number |
---|
S2S10L-2216 |
S2S12K-2210 |
S2S13K-2210F |
S2S60BF-2012-N-16 |
S2S60BF-2012-N-17 |
S2S60BF-2012-N-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,112.75 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | Groove | 10 | 22 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | - | - | - | - | - | - | L1 | - | - | - | - | ||
₹ 1,207.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | K-Shaped | 12 | 22 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | - | - | - | - | - | - | K2 | - | - | - | - | ||
₹ 1,496.24 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | K-Shaped | 13 | 22 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | - | - | - | - | - | - | K2 | - | - | - | - | ||
₹ 5,561.55 | 1 Piece(s) | 14 Day(s) or more | 10 | 16 | Shape B | 60 | 20 | - | - | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Pilot Hole Product | M5 | M5×4 | 5 | 2.3 | 85 | BF | B1 | - | - | - | - | ||
₹ 5,561.55 | 1 Piece(s) | 14 Day(s) or more | 10 | 17 | Shape B | 60 | 20 | - | - | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Pilot Hole Product | M5 | M5×4 | 5 | 2.3 | 85 | BF | B1 | - | - | - | - | ||
₹ 5,561.55 | 1 Piece(s) | 14 Day(s) or more | 10 | 18 | Shape B | 60 | 20 | - | - | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Pilot Hole Product | M6 | M6 x 5 | 6 | 2.8 | 85 | BF | B1 | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy