(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spur Gear m2 S45C Type (Part Number)

Spur Gear m2 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes, shipping on the 5th day (quote provided in the event of manufacturer stock shortage)

Part Number
S2S25A-2214F-H-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

₹ 1,986.75

1 Piece(s) 14 Day(s) or more 1020Shape A2522H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

Loading...

  1. 1

Basic Information

Module 2 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S2S25A-2214F-H-20 in the Spur Gear m2 S45C Type series.

Product variants

Part Number
S2S10L-2216
S2S12K-2210
S2S13K-2210F
S2S25A-2214F-H-21
S2S25A-2214F-H-22
S2S25A-2214F-H-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

₹ 2,112.75

1 Piece(s) 5 Day(s) or more 1016Groove1022-Class 8~9 Equivalent-Standard shaft hole productRound hole lathed finishPilot Hole Product------L1----

₹ 1,207.60

1 Piece(s) 7 Day(s) or more 1010K-Shaped1222H8Class 8~9 EquivalentRound holeStandard shaft hole productRound hole lathed finishPilot Hole Product------K2----

₹ 1,496.24

1 Piece(s) 7 Day(s) or more 1010K-Shaped1322H8Class 8~9 EquivalentRound holeStandard shaft hole productRound hole lathed finishPilot Hole Product------K2----

₹ 1,986.75

1 Piece(s) 14 Day(s) or more 1021Shape A2522H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

₹ 1,986.75

1 Piece(s) 14 Day(s) or more 1022Shape A2522H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----

₹ 1,986.75

1 Piece(s) 14 Day(s) or more 1023Shape A2522H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product------A1----