(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc. [Many hole diameter dimensions]
Part Number |
---|
S1.5S20A-1210F-H-19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,388.58 | 1 Piece(s) | 14 Day(s) or more | 10 | 19 | Shape A | 20 | 12 | H7 | Class 8 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - |
Loading...
Module | 1.5 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S1.5S20A-1210F-H-19 in the Spur Gear m1.5 S45C Type series.
Part Number |
---|
S1.5S100B-1618 |
S1.5S10L-1812 |
S1.5S12K-1808 |
S1.5S20A-1210F-H-20 |
S1.5S20A-1610F |
S1.5S20A-1810F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,228.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | Shape B | 100 | 16 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
₹ 1,814.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | Groove | 10 | 18 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | L1 | - | - | - | - | ||
₹ 796.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | K-Shaped | 12 | 18 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | K2 | - | - | - | - | ||
₹ 1,388.58 | 1 Piece(s) | 14 Day(s) or more | 10 | 20 | Shape A | 20 | 12 | H7 | Class 8 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - | ||
₹ 651.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | Shape A | 20 | 16 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - | ||
₹ 677.87 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | Shape A | 20 | 18 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | A1 | - | - | - | - |