(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc. [Many hole diameter dimensions]
Part Number |
---|
S1.5S20B-1210F-H-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,300.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 20 | Shape B | 20 | 12 | Not specified | Class 8 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - |
Loading...
Module | 1.5 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S1.5S20B-1210F-H-20 in the Spur Gear m1.5 S45C Type series.
Part Number |
---|
S1.5S100B-1618 |
S1.5S10L-1812 |
S1.5S12K-1808 |
S1.5S20B-1210F-H-21 |
S1.5S20B-1210F-N-10 |
S1.5S20B-1210F-N-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Shape (details) | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,228.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | Shape B | 100 | 16 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
₹ 1,814.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | Groove | 10 | 18 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | L1 | - | - | - | - | ||
₹ 796.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | K-Shaped | 12 | 18 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | K2 | - | - | - | - | ||
₹ 1,300.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 21 | Shape B | 20 | 12 | Not specified | Class 8 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | B1 | - | - | - | - | ||
₹ 1,797.85 | 1 Piece(s) | 14 Day(s) or more | 10 | 10 | Shape B | 20 | 12 | Not specified | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M4 | M4×3 | 3 | 1.4 | B1 | - | - | - | - | ||
₹ 1,865.62 | 1 Piece(s) | 14 Day(s) or more | 10 | 11 | Shape B | 20 | 12 | H7 | Class 8 Equivalent | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | M4 | M4×3 | 4 | 1.8 | B1 | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy