(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spur Gear m1.5 S45C Type (Part Number)

Spur Gear m1.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      484₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc. [Many hole diameter dimensions]

Part Number
S1.5S24A-1812F-H-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

₹ 1,481.75

1 Piece(s) 14 Day(s) or more 1014Shape A2418H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

Loading...

  1. 1

Basic Information

Module 1.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S1.5S24A-1812F-H-14 in the Spur Gear m1.5 S45C Type series.

Product variants

Part Number
S1.5S100B-1618
S1.5S10L-1812
S1.5S12K-1808
S1.5S24A-1812F-H-15
S1.5S24A-1812F-H-16
S1.5S24A-1812F-H-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Shape (details) Set screws
(Accessory)
Keyway dimension b (JS9 side) Keyway dimension t Key material
(Accessory)

₹ 5,228.00

1 Piece(s) 7 Day(s) or more 1018Shape B10016H7Class 8 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----B1----

₹ 1,814.33

1 Piece(s) 5 Day(s) or more 1012Groove1018-Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----L1----

₹ 796.40

1 Piece(s) 7 Day(s) or more 108K-Shaped1218H8Class 8~9 EquivalentRound holeStandard shaft hole productRound HolePilot Hole Product----K2----

₹ 1,481.75

1 Piece(s) 14 Day(s) or more 1015Shape A2418H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

₹ 1,481.75

1 Piece(s) 14 Day(s) or more 1016Shape A2418H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----

₹ 1,481.75

1 Piece(s) 14 Day(s) or more 1017Shape A2418H7Class 8 EquivalentRound holeShaft hole processed productsRound HolePilot Hole Product----A1----