(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.
Part Number |
---|
S1DB100B+1010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,342.27 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | Shape B | 100 | 10 | H8 | Presence (C3604B) | Round hole+tap | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm |
Loading...
Module | 1 | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Accuracy(Old JIS) | Class 9 Equivalent | Material (Details) | POM white (Polyacetal) |
Please check the type/dimensions/specifications of the part S1DB100B+1010 in the Spur Gear m1 POM White (Polyacetal) Type series.
Part Number |
---|
S1D14A-1206 |
S1D15A-1206 |
S1D16A-1206 |
S1DB120B+1010 |
S1DB20B+1008 |
S1DB24B+1008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Metal Bushing | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 347.71 | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | Shape A | 14 | 12 | Not specified | - | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
₹ 362.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | Shape A | 15 | 12 | Not specified | - | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
₹ 370.05 | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | Shape A | 16 | 12 | Not specified | - | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | A1 | ||
₹ 7,084.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | Shape B | 120 | 10 | H8 | Presence (C3604B) | Round hole+tap | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm | ||
₹ 971.82 | 1 Piece(s) | 15 Day(s) or more | 10 | 8 | Shape B | 20 | 10 | H8 | Presence (C3604B) | Round hole+tap | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm | ||
₹ 1,036.64 | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | Shape B | 24 | 10 | H8 | Presence (C3604B) | Round hole+tap | Standard shaft hole product | Round hole+tap hole | Finished product | - | - | Bm |