(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Spur Gear m1 POM White (Polyacetal) Type (Part Number)

Spur Gear m1 POM White (Polyacetal) Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      348₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.

Part Number
S1DB48B+1010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

₹ 1,803.58

1 Piece(s) 7 Day(s) or more 1010Shape B4810H8Presence (C3604B)Round hole+tapStandard shaft hole productRound hole+tap holeFinished product--Bm

Loading...

  1. 1

Basic Information

Module 1 Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Material (Details) POM white (Polyacetal)

Please check the type/dimensions/specifications of the part S1DB48B+1010 in the Spur Gear m1 POM White (Polyacetal) Type series.

Product variants

Part Number
S1D14A-1206
S1D15A-1206
S1D16A-1206
S1DB50B+1010
S1DB60B+1010
S1DB80B+1010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

₹ 347.71

1 Piece(s) 7 Day(s) or more 106Shape A1412Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 362.58

1 Piece(s) 7 Day(s) or more 106Shape A1512Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 370.05

1 Piece(s) 7 Day(s) or more 106Shape A1612Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 2,033.91

1 Piece(s) 7 Day(s) or more 1010Shape B5010H8Presence (C3604B)Round hole+tapStandard shaft hole productRound hole+tap holeFinished product--Bm

₹ 2,639.69

1 Piece(s) 8 Day(s) or more 1010Shape B6010H8Presence (C3604B)Round hole+tapStandard shaft hole productRound hole+tap holeFinished product--Bm

₹ 4,110.36

1 Piece(s) 7 Day(s) or more 1010Shape B8010H8Presence (C3604B)Round hole+tapStandard shaft hole productRound hole+tap holeFinished product--Bm